SLVSH05A November 2023 – August 2025 LP8865U-Q1 , LP8865V-Q1 , LP8865W-Q1 , LP8865X-Q1 , LP8865Y-Q1 , LP8865Z-Q1
PRODUCTION DATA
The LP8865 family supports a unique hybrid dimming function to maximize the dimming performance, especially when both high dimming frequency and high dimming ratio are needed. The hybrid dimming mode is enabled when the ADIM/HD pin is always low and the PWM/EN pin is configured by a PWM input signal.
When the hybrid dimming is enabled, the LED current is regulated by the analog dimming at high brightness level (from 12.5% to 100%) and by the PWM dimming at low brightness level (form 0% to 12.5%). At a high brightness level, the internal voltage reference, VREF, changes in proportion to the duty cycle of the PWM input signal at the PWM/EN pin. At a low brightness level, VREF remains unchanged and an internal PWM generator is enabled. Thus, the LED is turned on and off corresponding to the on and off of the internal PWM signal of which the frequency and the duty cycle are configured by the PWM input signal at the PWM/EN pin. The detailed hybrid dimming behavior is illustrated in the below figure.
Figure 7-3 Hybrid Dimming