SLVSH05A November 2023 – August 2025 LP8865U-Q1 , LP8865V-Q1 , LP8865W-Q1 , LP8865X-Q1 , LP8865Y-Q1 , LP8865Z-Q1
PRODUCTION DATA
For this design, the input voltage is 9V to 16V. The output is 8 white LEDs in series and the inductor current ripple by requirement is less than 40% of maximum LED current. To choose a proper peak-to-peak inductor current ripple, do not violate the low-side FET current limit when the converter works in no-load condition. Avoiding violation requires half of the peak-to-peak inductor current ripple to be lower than that limit. Another consideration is to establish that reasonable inductor core loss and copper loss is caused by the peak-to-peak current ripple. After choosing the peak-to-peak inductor current ripple, use Equation 28 to calculate the recommended value of the inductor L.
where
With the chosen inductor value, calculate the actual inductor current ripple using Equation 14.
Verify that the design ratings of inductor RMS current and saturation current are greater than the design ratings in the system requirement to confirm that there is no inductor overheat or saturation occurring. During power up, transient conditions or fault conditions, the inductor current may exceed its normal operating current and reach the current limit. Therefore, it is preferred to select a saturation current rating equal to or greater than the converter current limit. The peak-inductor-current and RMS current equations are shown in Equation 26 and Equation 27.
In this design, VIN(min) = 9V, VOUT = 15V, ILED = 0.5A, considering the efficiency as 0.8, IL(max) = 1.041A, fSW = 400kHz, choose KIND = 0.4, the calculated inductance is 33.75µH. A 33µH inductor is chosen. With this inductor, the ripple, peak, and rms currents of the inductor are 0.43A, 1.25A, 1.04A, respectively.