SBOS410O June 2007 – October 2025 REF50 , REF50E
PRODUCTION DATA
| PRODUCT | Voltage | ||||
|---|---|---|---|---|---|
| SOIC (8) | VSSOP (8) | ||||
| N/A | REF5020ID | REF5020AID | REF5020IDGK | REF5020AIDGK | 2.048V |
| REF5025EID | REF5025ID | REF5025AID | REF5025IDGK | REF5025AIDGK | 2.5V |
| REF5030EID | REF5030ID | REF5030AID | REF5030IDGK | REF5030AIDGK | 3V |
| REF5040EID | REF5040ID | REF5040AID | REF5040IDGK | REF5040AIDGK | 4.096V |
| REF5045EID | REF5045ID | REF5045AID | REF5045IDGK | REF5045AIDGK | 4.5V |
| REF5050EID | REF5050ID | REF5050AID | REF5050IDGK | REF5050AIDGK | 5.0V |
| N/A | REF5010ID | REF5010AID | REF5010IDGK | REF5010AIDGK | 10.0V |
| Device | Grade | Temperature Coefficient | Initial Accuracy | Noise | VIN Max | Quiescent Current Max |
|---|---|---|---|---|---|---|
| REF50xxEI | Enhanced | 2.5ppm/ºC | ±0.025% | 0.5μVPP/V | 42V | 480μA |
| REF50xxI | High | 3ppm/ºC | ±0.05% | 3μVPP/V | 18V | 1.2mA |
| REF50xxAI | Standard | 8ppm/ºC | ±0.1% | 3μVPP/V | 18V | 1.2mA |