SBOS410O June 2007 – October 2025 REF50 , REF50E
PRODUCTION DATA
The REF50xx is a family of low-noise, low-drift, very high precision voltage references. The references are capable of both sinking and sourcing current, and have excellent line and load regulation.
Achieve excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) using proprietary design techniques. These features, combined with very low flicker noise (0.5μVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI), and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.
For detailed comparison across various grades, refer to Table 4-2.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| REF50xxI REF50xxAI | D (SOIC, 8) | 4.90mm × 3.91mm |
| DGK (VSSOP, 8) | 3.00mm × 3.00mm | |
| REF50xxEI | D (SOIC, 8) | 4.90mm × 3.91mm |
Simplified Schematic