SLLSEV0G November 2017 – December 2024 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VSUP | Battery supply (reverse-blocked) voltage range - standard version | 4.5 | 45 | V | ||
| Battery supply (reverse-blocked) voltage range - H version | 4.5 | 60 | V | |||
| VCC | 5 V Supply Voltage | 4.5 | 5.5 | V | ||
| VIO | I/O supply voltage | 2.8 | 5.5 | V | ||
| IOH(LOGIC) | Logic terminal high level output current – RXD and nFAULT | –2 | mA | |||
| IOL(LOGIC) | Logic terminal low level output current – RXD and nFAULT | 2 | mA | |||
| IO(INH) | INH output current | 1 | mA | |||
| TA | Operational free-air temperature | –55 | 125 | °C | ||