SBOS778D April 2016 – April 2021 THS4551
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
RGT(1) | RUN | DGK | |||
FB– | 1 | — | — | O | Inverting (negative) output feedback |
FB+ | 4 | — | — | O | Noninverting (positive) output feedback |
IN– | 3 | 6 | 1 | I | Inverting (negative) amplifier input |
IN+ | 2 | 4 | 8 | I | Noninverting (positive) amplifier input |
NC | — | 2, 8 | — | — | No internal connection |
OUT– | 11 | 1 | 5 | O | Inverting (negative) amplifier output |
OUT+ | 10 | 9 | 4 | O | Noninverting (positive) amplifier output |
PD | 12 | 3 | 7 | I | Power down. PD = logic low = power off mode; PD = logic high = normal operation. |
VOCM | 9 | 7 | 2 | I | Common-mode voltage input |
VS– | 13-16 | 5 | 6 | I | Negative power-supply input |
VS+ | 5, 6, 7, 8 | 10 | 3 | I | Positive power-supply input |