SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA | M SUFFIX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain | VO = 1 V to 3 V, see Figure 6-1 | 25°C | 0.5 | V/µs | |||
| Vn | Equivalent input noise voltage (see Figure 6-2) | f = 10 Hz | 25°C | 21 | nV/ Hz | |||
| f = 1 kHz | 25°C | 17 | ||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 1 Hz | 25°C | 0.16 | µV | |||
| f = 0.1 Hz to 10 Hz | 25°C | 0.47 | ||||||
| In | Equivalent input noise current | 25°C | 0.1 | pA/ Hz | ||||
| B1 | Unity-gain bandwidth | See Figure 6-3 | 25°C | 1.7 | MHz | |||
| φm | Phase margin at unity gain | See Figure 6-3 | 25°C | 47° | ||||