SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2021M | TLE2021BM | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VIO | Input offset voltage | VIC = 0, RS = 50 Ω | 25°C | 120 | 600 | 80 | 200 | µV | ||
| Full range | 1100 | 300 | ||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 2 | 2 | µV/°C | |||||
| Input offset voltage long-term drift(2) | 25°C | 0.005 | 0.005 | µV/mo | ||||||
| IIO | Input offset current | 25°C | 0.2 | 6 | 0.2 | 6 | nA | |||
| Full range | 10 | 10 | ||||||||
| IIB | Input bias current | 25°C | 25 | 70 | 25 | 70 | nA | |||
| Full range | 90 | 90 | ||||||||
| VICR | Common-mode input voltage range | RS = 50 Ω | 25°C | 0 to 3.5 | –0.3 to 4 | 0 to 3.5 | –0.3 to 4 | V | ||
| Full range | 0 to 3.2 | 0 to 3.2 | ||||||||
| VOH | High-level output voltage | RL= 10 kΩ | 25°C | 4 | 4.3 | 4 | 4.3 | V | ||
| Full range | 3.8 | 3.8 | ||||||||
| VOL | Low-level output voltage | 25°C | 0.7 | 0.8 | 0.7 | 0.8 | V | |||
| Full range | 0.95 | 0.95 | ||||||||
| AVD | Large-signal differential voltage amplification |
VO = 1.4 V to 4 V, RL = 10 kΩ |
25°C | 0.3 | 1.5 | 0.3 | 1.5 | V/µV | ||
| Full range | 0.1 | 0.1 | ||||||||
| CMRR | Common mode rejection ratio |
VIC = VICRmin, RS = 50 Ω |
25°C | 85 | 110 | 85 | 110 | dB | ||
| Full range | 80 | 80 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC/ΔVIO) |
VCC = 5 V to 30 V | 25°C | 105 | 120 | 105 | 120 | dB | ||
| Full range | 100 | 100 | ||||||||
| ICC | Supply current | VO = 2.5 V, no load | 25°C | 170 | 230 | 170 | 230 | µA | ||
| Full range | 230 | 230 | ||||||||
| ΔICC | Supply-current change over operating temperature range |
Full range | 9 | 9 | µA | |||||