SLOS191E February 1997 – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2022M | TLE2022AM | TLE2022BM | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VIO | Input offset voltage | VIC = 0, RS = 50 Ω | 25°C | 600 | 400 | 250 | µV | ||||||
| Full range | 800 | 550 | 400 | ||||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 2 | 2 | 2 | µV/°C | |||||||
| Input offset
voltage long-term drift(2) |
25°C | 0.005 | 0.005 | 0.005 | µV/mo | ||||||||
| IIO | Input offset current | 25°C | 0.5 | 6 | 0.4 | 6 | 0.3 | 6 | nA | ||||
| Full range | 10 | 10 | 10 | ||||||||||
| IIB | Input bias current | 25°C | 35 | 70 | 33 | 70 | 30 | 70 | nA | ||||
| Full range | 90 | 90 | 90 | ||||||||||
| VICR | Common-mode input voltage range | RS = 50 Ω | 25°C | 0 to 3.5 | –0.3 to 4 | 0 to 3.5 | –0.3 to 4 | 0 to 3.5 | –0.3 to 4 | V | |||
| Full range | 0 to 3.2 | 0 to 3.2 | 0 to 3.2 | ||||||||||
| VOH | High-level output voltage | RL= 10 kΩ | 25°C | 4 | 4.3 | 4 | 4.3 | 4 | 4.3 | V | |||
| Full range | 3.8 | 3.8 | 3.8 | ||||||||||
| VOL | Low-level output voltage | 25°C | 0.7 | 0.8 | 0.7 | 0.8 | 0.7 | 0.8 | V | ||||
| Full range | 0.95 | 0.95 | 0.95 | ||||||||||
| AVD | Large-signal differential voltage amplification |
VO = 1.4 V to 4 V, RL = 10 kΩ |
25°C | 0.3 | 1.5 | 0.4 | 1.5 | 0.5 | 1.5 | V/µV | |||
| Full range | 0.1 | 0.1 | 0.1 | ||||||||||
| CMRR | Common mode rejection ratio |
VIC = VICRmin, RS = 50 Ω |
25°C | 85 | 100 | 87 | 102 | 90 | 105 | dB | |||
| Full range | 80 | 82 | 85 | ||||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC/ΔVIO) |
VCC = 5 V to 30 V | 25°C | 100 | 115 | 103 | 118 | 105 | 120 | dB | |||
| Full range | 95 | 98 | 100 | ||||||||||
| ICC | Supply current | VO = 2.5 V, no load | 25°C | 450 | 600 | 450 | 600 | 450 | 600 | µA | |||
| Full range | 600 | 600 | 600 | ||||||||||
| ΔICC | Supply-current
change over operating temperature range |
Full range | 37 | 37 | 37 | µA | |||||||