SLOS191E February   1997  – July 2025 TLE2021AM , TLE2021B , TLE2021M-MIL , TLE2022AM-MIL , TLE2022BM , TLE2022M-MIL , TLE2024AM , TLE2024BM-MIL , TLE2024M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Device Comparison Tables
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Dissipation Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Electrical Characteristics TLE2021xM, VCC = 5 V
    5. 5.5  Operating Characteristics TLE2021M, VCC = 5 V
    6. 5.6  Electrical Characteristics TLE2021xM, VCC = ±15 V
    7. 5.7  Operating Characteristics TLE2021M, VCC = ±15 V
    8. 5.8  Electrical Characteristics TLE2022xM, VCC = 5 V
    9. 5.9  Operating Characteristics TLE2022M, VCC = 5 V
    10. 5.10 Electrical Characteristics TLE2022xM, VCC = ±15 V
    11. 5.11 Operating Characteristics TLE2022M, VCC = ±15 V
    12. 5.12 Electrical Characteristics TLE2024xM, VCC = 5 V
    13. 5.13 Operating Characteristics TLE2024M, VCC = 5 V
    14. 5.14 Electrical Characteristics TLE2024xM, VCC = ±15 V
    15. 5.15 Operating Characteristics TLE2024M, VCC = ±15 V
    16. 5.16 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Typical Values
  8. 7 Detailed Description
    1. 7.1 Functional Block Diagram
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Voltage-Follower Applications
      2. 8.1.2 Input Offset Voltage Null
      3. 8.1.3 Macromodel Information
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • FK|20
  • JG|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics TLE2024xM, VCC = 5 V

at specified free-air temperature and VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) TLE2024M TLE2024AM TLE2024BM UNIT
MIN TYP MAX MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VIC = 0, RS = 50 Ω 25°C 1100 850 600 µV
Full range 1300 1050 800
αVIO Temperature coefficient of input offset voltage Full range 2 2 2 µV/°C
Input offset voltage
long-term drift(2)
25°C 0.005 0.005 0.005 µV/mo
IIO Input offset current 25°C 0.6 6 0.5 6 0.4 6 nA
Full range 10 10 10
IIB Input bias current 25°C 45 70 40 70 35 70 nA
Full range 90 90 90
VICR Common-mode input voltage range RS = 50 Ω 25°C 0 to 3.5 –0.3 to 4 0 to 3.5 –0.3 to 4 0 to 3.5 –0.3 to 4 V
Full range 0 to 3.2 0 to 3.2 0 to 3.2
VOH High-level output voltage RL= 10 kΩ 25°C 3.9 4.2 3.9 4.2 4 4.3 V
Full range 3.7 3.7 3.8
VOL Low-level output voltage 25°C 0.7 0.8 0.7 0.8 0.7 0.8 V
Full range 0.95 0.95 0.95
AVD Large-signal differential
voltage amplification
VO = 1.4 V to 4 V,
RL = 10 kΩ
25°C 0.2 1.5 0.3 1.5 0.4 1.5 V/µV
Full range 0.1 0.1 0.1
CMRR Common mode
rejection ratio
VIC = VICRmin,
RS = 50 Ω
25°C 80 90 82 92 85 95 dB
Full range 80 82 85
kSVR Supply-voltage
rejection ratio
(ΔVCC/ΔVIO)
VCC = 5 V to 30 V 25°C 98 112 100 115 103 117 dB
Full range 93 95 98
ICC Supply current VO = 2.5 V, no load 25°C 800 1200 800 1200 800 1200 µA
Full range 1200 1200 1200
ΔICC Supply-current change
over operating
temperature range
Full range 50 50 50 µA
Full range is –55°C to +125°C.
Typical values are based on the input offset voltage shift observed through 168 hours of operating life test at TA = 150°C extrapolated to TA = 25°C using the Arrhenius equation and assuming an activation energy of 0.96 eV.