SLOS183E February 1997 – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2144C | TLE2144AC | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VIO | Input offset voltage | VO = 2.5V , RS = 50Ω, VIC = 2.5V | 25°C | 0.5 | 3.8 | 0.5 | 3 | mV | ||
| Full range | 4.4 | 3.6 | ||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 1.7 | 1.7 | µV/°C | |||||
| IIO | Input offset current | 25°C | 8 | 100 | 8 | 100 | nA | |||
| Full range | 150 | 150 | ||||||||
| IIB | Input bias current | 25°C | –0.8 | –2 | –0.8 | –2 | µA | |||
| Full range | –2.1 | –2.1 | ||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C | 0 to 3 | –0.3 to 3.2 | 0 to 3 | –0.3 to 3.2 | V | ||
| Full range | 0 to 2.9 | 0 to 2.9 | V | |||||||
| VOH | High-level output voltage | IOH = −150μA | 25°C | 3.9 | 4.1 | 3.9 | 4.1 | V | ||
| Full range | 3.8 | 3.8 | ||||||||
| IOH = −1.5mA | 25°C | 3.8 | 4 | 3.8 | 4 | V | ||||
| Full range | 3.7 | 3.7 | ||||||||
| IOH = −15mA | 25°C | 3.4 | 3.7 | 3.4 | 3.7 | V | ||||
| Full range | 3.4 | 3.4 | ||||||||
| VOL | Low-level output voltage | IOL = 150μA | 25°C | 75 | 125 | 75 | 125 | mV | ||
| Full range | 150 | 150 | ||||||||
| IOL = 1.5mA | 25°C | 150 | 225 | 150 | 225 | |||||
| Full range | 250 | 250 | ||||||||
| IOL = 15mA | 25°C | 1.2 | 1.6 | 1.2 | 1.6 | V | ||||
| Full range | 1.7 | 1.7 | ||||||||
| AVD | Large-signal differential voltage amplification | VCC = ±2.5V , RL = 2kΩ, VO = 1V to −1.5V | 25°C | 50 | 95 | 50 | 95 | V/mV | ||
| Full range | 25 | 25 | ||||||||
| ri | Input resistance | 25°C | 70 | 70 | MΩ | |||||
| ci | Input capacitance | 25°C | 2.5 | 2.5 | pF | |||||
| zo | Open-loop output impedance | f = 1MHz | 25°C | 30 | 30 | Ω | ||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin, RS = 50Ω | 25°C | 85 | 118 | 85 | 118 | dB | ||
| Full range | 80 | 80 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC± /ΔVIO) | VCC± = ±2.5V to ±15V , RS = 50Ω | 25°C | 90 | 106 | 90 | 106 | dB | ||
| Full range | 85 | 85 | ||||||||
| ICC | Supply current | VO = 2.5V , No load, VIC = 2.5V | 25°C | 13.2 | 17.6 | 13.2 | 17.6 | mA | ||
| Full range | 18.5 | 18.5 | ||||||||