SLOS183E February 1997 – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2141I | TLE2141AI | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VIC = 0, RS = 50Ω, VO = 0 | 25°C | 200 | 900 | 175 | 500 | µV | |||
| Full range | 1500 | 1000 | |||||||||
| αVIO | Temperature coefficient of input offset voltage | Full range | 1.7 | 1.7 | µV/°C | ||||||
| IIO | Input offset current | 25°C | 7 | 100 | 7 | 100 | nA | ||||
| Full range | 200 | 200 | |||||||||
| IIB | Input bias current | 25°C | –0.7 | –1.5 | –0.7 | –1.5 | µA | ||||
| Full range | –1.7 | –1.7 | |||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C | –15 to 13 | –15.3 to 13.2 | –15 to 13 | –15.3 to 13.2 | V | |||
| Full range | –15 to 12.7 | 15.3 to 12.9 | –15 to 12.7 | –15.3 to 12.9 | V | ||||||
| VOM+ | Maximum positive peak output voltage swing | IO = −150μA | 25°C | 13.8 | 14.1 | 13.8 | 14.1 | V | |||
| IO = −1.5mA | 13.7 | 14 | 13.7 | 14 | |||||||
| IO = −15mA | 13.1 | 13.7 | 13.1 | 13.7 | |||||||
| IO = 100μA | Full range | 13.7 | 13.7 | ||||||||
| IO = 1mA | 13.6 | 13.6 | |||||||||
| IO = 10mA | 13.1 | 13.1 | |||||||||
| VOM– | Maximum negative peak output voltage swing | IO = 150μA | 25°C | –14.7 | –14.9 | –14.7 | –14.9 | V | |||
| IO = 1.5mA | –14.5 | –14.8 | –14.5 | –14.8 | |||||||
| IO = 15mA | –13.4 | –13.8 | –13.4 | –13.8 | |||||||
| IO = 100μA | Full range | –14.6 | –14.6 | ||||||||
| IO = 1mA | –14.5 | –14.5 | |||||||||
| IO = 10mA | –13.4 | –13.4 | |||||||||
| AVD | Large-signal differential voltage amplification | VO = ±10V, RL = 2kΩ | 25°C | 100 | 450 | 100 | 450 | V/mV | |||
| Full range | 40 | 40 | |||||||||
| ri | Input resistance | 25°C | 65 | 65 | MΩ | ||||||
| ci | Input capacitance | 25°C | 2.5 | 2.5 | pF | ||||||
| zo | Open-loop output impedance | f = 1MHz | 25°C | 30 | 30 | Ω | |||||
| CMRR | Common-mode rejection ratio | VIC = VICRmin, RS = 50Ω | 25°C | 85 | 108 | 85 | 108 | dB | |||
| Full range | 80 | 80 | |||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC± /ΔVIO) | VCC± = ±2.5V to ±15V , RS = 50Ω | 25°C | 90 | 106 | 90 | 106 | dB | |||
| Full range | 85 | 85 | |||||||||
| IOS | Short circuit output current | VO = 0 | VID = 1V | 25°C | –25 | –50 | –25 | –50 | mA | ||
| VID = –1V | 20 | 31 | 20 | 31 | |||||||
| ICC | Supply current | VO = 0V, No load | 25°C | 3.5 | 4.5 | 3.5 | 4.5 | mA | |||
| Full range | 4.7 | 4.7 | |||||||||