SLOS183E February 1997 – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
The TLE214x and TLE214xA devices are high-performance, internally compensated operational amplifiers built using Texas Instruments complementary bipolar Excalibur process. The TLE214xA is a tighter offset voltage grade of the TLE214x. Both are pin-compatible upgrades to standard industry products.
The design incorporates an input stage that simultaneously achieves low audio-band noise of 10.5nV/√ Hz with a 10Hz 1/f corner and symmetrical 40V/μs slew rate typically with loads up to 800pF. The resulting low distortion and high power bandwidth are important in high-fidelity audio applications. A fast settling time of 430ns to 0.1% of a 10V step with a 2kΩ/100pF load is useful in fast actuator/positioning drivers. Under similar test conditions, settling time to 0.01% is 640ns.
Both versions can also be used as comparators. Differential inputs of VCC± can be maintained without damage to the device. Open-loop propagation delay with TTL supply levels is typically 200ns. This gives a good indication as to output stage saturation recovery when the device is driven beyond the limits of recommended output swing.
Both the TLE214x and TLE214xA are available in a wide variety of packages, including both the industry-standard 8-pin small-outline version and chip form for high-density system applications. The C-suffix devices are characterized for operation from 0°C to 70°C, I-suffix devices from −40°C to 105°C, and M-suffix devices over the full military temperature range of −55°C to 125°C.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TLE2141, TLE2141A | P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.9mm × 6mm | |
| TLE2142 | P (PDIP, 8) | 9.81mm × 9.43mm |
| D (SOIC, 8) | 4.9mm × 6mm | |
| PW (TSSOP, 16) | 5mm × 6.4mm | |
| TLE2142A | D (SOIC, 8) | 4.9mm × 6mm |
| TLE2142AM | JG (CDIP, 8) | 9.6mm × 6.67mm |
| U (CFP, 10) | 21.44mm × 6.5mm | |
| FK (LCCC, 20) | 8.89mm × 8.89mm | |
| TLE2142AM-D | D (SOIC, 8) | 4.9mm × 6mm |
| TLE2142M | JG (CDIP, 8) | 9.6mm × 6.67mm |
| U (CFP, 10) | 21.44mm × 6.5mm | |
| FK (LCCC, 20) | 8.89mm × 8.89mm | |
| TLE2142M-D | D (SOIC, 8) | 4.9mm × 6mm |
| TLE2144 | N (PDIP, 14) | 19.3mm × 9.4mm |
| DW (SOIC, 16) | 10.3mm × 10.3mm | |
| TLE2144A | N (PDIP, 14) | 19.3mm × 9.4mm |
| TLE2144AM, TLE2144M | J (CDIP, 14) | 19.56mm × 6.67mm |
| FK (LCCC, 20) | 8.89mm × 8.89mm | |
| TLE2144M-D | DW (SOIC, 16) | 10.3mm × 10.3mm |
Input Offset Voltage Null Circuit