SLOS183F February 1997 – October 2026 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TLE2144M | TLE2144AM | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| SR+ | Positive slew rate | AVD = − 1, RL = 2kΩ(1), CL = 500pF | 45 | 45 | V/µs | |||||
| SR− | Negative slew rate | 42 | 42 | |||||||
| ts | Settling time | AVD = − 1, 2.5V step | To 0.1% | 0.66 | 0.66 | μs | ||||
| To 0.01% | 0.99 | 0.99 | ||||||||
| RS = 20Ω, f = 10Hz | 15 | 15 | nV/√ Hz | |||||||
| Vn | Equivalent input noise voltage | RS = 20Ω, f = 1kHz | 10.5 | 10.5 | ||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 1Hz | 0.48 | 0.48 | μV | |||||
| f = 0.1Hz to 10Hz | 0.51 | 0.51 | ||||||||
| In | Equivalent input noise current | f = 10Hz | 1.92 | 1.92 | pA/√ Hz | |||||
| f = 1kHz | 0.5 | 0.5 | ||||||||
| THD + N | Total harmonic distortion plus noise | VO = 1V
to 3V , RL = 2kΩ(1), AVD = 2, f = 10kHz |
0.0052% | 0.0052% | ||||||
| B1 | Unity-gain bandwidth | RL = 2kΩ(1), CL = 100pF | 5.9 | 5.9 | MHz | |||||
| Gain-bandwidth product | RL =
2kΩ(1), CL = 100pF, f = 100kHz |
5.8 | 5.8 | MHz | ||||||
| BOM | Maximum output-swing bandwidth(2) | VO(PP) = 2V , RL = 2kΩ(1), AVD = 1 | 380 | 380 | kHz | |||||
| φm | Phase margin | RL =
2kΩ(1)(1), CL = 100pF |
57° | 57° | ||||||