SLOS183E February 1997 – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| VALUE | UNIT | |||
|---|---|---|---|---|
| VCC+ | Supply voltage(2) | 22 | V | |
| VCC− | Supply voltage | –22 | V | |
| VID | Differential input voltage(3) | ±44 | V | |
| VI | Input voltage range, (any input) | VCC+ to VCC− −0.3 | V | |
| II | Input current (each input) | ± 1 | mA | |
| IO | Output current | ± 80 | mA | |
| Total current into VCC+ | 80 | mA | ||
| Total current out of VCC− | 80 | mA | ||
| Duration of short-circuit current at (or below) 25°C(4) | Unlimited | |||
| θJA | Package thermal impedance(5)(6) | D package | 97.1 | °C/W |
| DW package | 57.3 | |||
| N package | 79.7 | |||
| P package | 84.6 | |||
| PW package | 108.4 | |||
| θJC | Package thermal impedance(5)(6) | FK package | 5.6 | °C/W |
| J package | 15.1 | |||
| JG package | 14.5 | |||
| U package | 14.7 | |||
| TA | Operating free-air temperature range | C suffix | 0 to 70 | °C |
| I suffix | –40 TO 105 | °C | ||
| M suffix | –55 TO 125 | °C | ||
| Storage temperature range | –65 TO 150 | °C | ||
| Case temperature for 60 seconds: FK package | 260 | °C | ||
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds: D, DW, N, P, or PW package | 260 | °C | ||
| Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds: J or JG package | 300 | °C | ||