SLOS183E February 1997 – July 2025 TLE2141 , TLE2141A , TLE2142 , TLE2142A , TLE2142AM , TLE2142AM-D , TLE2142M , TLE2142M-D , TLE2144 , TLE2144A , TLE2144AM , TLE2144M , TLE2144M-D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TLE2142C | TLE2142AC | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| SR+ | Positive slew rate | AVD = − 1, RL = 2kΩ, CL = 500pF | 27(1) | 45 | 27(1) | 45 | V/μs | |||
| SR– | Negative slew rate | 27(1) | 42 | 27(1) | 42 | |||||
| ts | Settling time | AVD = −1, 10V step | To 0.1% | 0.43 | 0.43 | μs | ||||
| To 0.01% | 0.64 | 0.64 | ||||||||
| Vn | Equivalent input noise voltage | RS = 20Ω, f = 10Hz | 15 | 15 | nV/√ Hz | |||||
| RS = 20Ω, f = 1kHz | 10.5 | 10.5 | ||||||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1Hz to 1Hz | 0.48 | 0.48 | µV | |||||
| f = 0.1Hz to 10Hz | 0.51 | 0.51 | ||||||||
| In | Equivalent input noise current | f = 10Hz | 1.89 | 1.89 | pA/√ Hz | |||||
| f = 1kHz | 0.47 | 0.47 | ||||||||
| THD + N | Total harmonic distortion plus noise | VO(PP) = 20V,
RL = 2kΩ,(1) AVD = 10, f = 10kHz | 0.06% | 0.06% | ||||||
| B1 | Unity-gain bandwidth | RL = 2kΩ, CL = 100pF(1) | 6 | 6 | MHz | |||||
| Gain-bandwidth product | RL = 2kΩ,
CL = 100pF,(1)
f = 100kHz | 5.9 | 5.9 | MHz | ||||||
| BOM | Maximum output-swing bandwidth(1) | VO(PP) = 2V ,
RL = 2kΩ, AVD = 1, CL = 100pF(1) | 668 | 668 | kHz | |||||
| φm | Phase margin at unity gain | RL = 2kΩ, CL = 100pF(1) | 58° | 58° | ||||||