SBOSAG7 April 2025 TMCS1143
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
In addition to temperature, sensor sensitivity and offset are constantly being monitored inside the TMCS1143. A sensor alert occurs in the unlikely event Hall sensor sensitivity or offset is out of range compared with factory set limits.
The active-low ALERT output signal can be used to decipher which of four diagnostic states the TMCS1143 resides. As shown in Figure 9-6, the duty cycle of the 8kHz PWM output signal indicates which, neither, or both of the thermal and sensor operating condition warnings exist.