SBOSAG7 April 2025 TMCS1143
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For room-temperature total error calculations, specifications across temperature and drift are ignored. As an example, consider a TMCS1143B5A with a supply voltage (VS) of 5.25V and a worst-case common-mode excursion of 600V to calculate operating-point-specific parameters. Consider a measurement error due to an external 400µT magnetic field generated by a 20ADC current flowing through an adjacent trace or conductor that is 10mm away. The full-scale linear current measurement range of this device is greater than ±50A, as shown in the Device Comparison table. In this case, the calculating error at both 50A and 25A highlights error dependencies on the input-current level. Table 10-1 shows the individual error components and RSS maximum total error calculations at room temperature under the conditions specified. Relative to other errors, the additional errors from CMRR, external ambient magnetic fields BEXT and nonlinearity are negligible, and can typically be excluded from total error calculations.
| ERROR COMPONENT | SYMBOL | EQUATION | ERROR AT IIN = 50A |
ERROR AT IIN = 25A |
|---|---|---|---|---|
| Input offset error | eIos | ±0.12% | ±0.24% | |
| PSRR error | ePSRR | ±0.04% | ±0.08% | |
| CMRR error | eCMRR | ±0.01% | ±0.02% | |
| External Field error | eBext | ±0.01% | ±0.02% | |
| Sensitivity error | eS | Specified in Electrical Characteristics | ±0.5% | ±0.5% |
| Nonlinearity error | eNL | Specified in Electrical Characteristics | ±0.1% | ±0.1% |
| RSS total error | eRSS | 0.54% | 0.61% |