SBOSAG7 April 2025 TMCS1143
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Critical TMCS1143 transient step response parameters are shown in Figure 8-2. Propagation delay, tpd, is the time period between the input current waveform reaching 10% of the final value and the output voltage, VOUT, reaching 10% of the final value. Response time, tr, is the time period between the input current reaching 90% of the final value and the output voltage reaching 90% of the final value, for an input current step sufficient to cause a 1V change in the output voltage. Slew rate, SR, is defined as the rate of change between the output voltage reaching 10% and 90% of the final value during the sufficiently fast input current step.