SLVSJQ6A September 2025 – June 2026 TMF0064
PRODUCTION DATA
The Functional Block Diagram shows the relationships among the major control and memory sections of the TMF0064. The device has three main data components: a 64-bit factory-programmed ROM, including 8-bit family code, 48-bit identification number and 8-bit CRC value and 64768-bit FRAM. Power for read and write operations is derived from the SDQ pin. An internal capacitor stores energy while the signal line is high and releases energy during the low times of the SDQ pin, until the pin returns high to replenish the charge on the capacitor.