SLVSJQ6A September 2025 – June 2026 TMF0064
PRODUCTION DATA
To read the scratchpad, the host issues the Read Scratchpad command (AAh) and then reads the 2-byte address, the Ending Offset/Data Status byte (E/S) and finally the scratchpad data starting at the scratchpad offset address. The host verifies the address, E/S byte, and the scratchpad data match with the information transmitted during the Write Scratchpad command. Use the Read Scratchpad command to validate the 2-byte address and the scratchpad data. The host can read the inverted CRC16 once reaching the end of the scratchpad. If the host continues reading after reading the 2 CRC bytes, the host only receives 1s.