SLVSJQ6A September   2025  – June 2026 TMF0064
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
    6. 5.6 Timing Requirements
    7. 5.7 Functional Tests
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 64768-Bit FRAM
      2. 6.3.2 FRAM Status Memory
      3. 6.3.3 Address Registers and Transfer Status
      4. 6.3.4 Writing Data to the FRAM
      5. 6.3.5 TMF0064 Device ID
      6. 6.3.6 Bus Termination
    4. 6.4 Device Functional Modes
      1. 6.4.1 Test Procedures for Functional Tests
        1. 6.4.1.1 Multiple Target Configurations
    5. 6.5 Programming
      1. 6.5.1 Serial Communication
      2. 6.5.2 Initialization
      3. 6.5.3 ROM Commands
        1. 6.5.3.1 READ ROM Command [33h]
        2. 6.5.3.2 MATCH ROM Command [55h]
        3. 6.5.3.3 SKIP ROM Command [CCh]
        4. 6.5.3.4 SEARCH ROM Command [F0h]
        5. 6.5.3.5 RESUME Command [A5h]
        6. 6.5.3.6 OVERDRIVE SKIP ROM Command [3Ch]
        7. 6.5.3.7 OVERDRIVE MATCH ROM Command [69h]
      4. 6.5.4 Memory Function Commands
        1. 6.5.4.1 Write Scratchpad Command [0Fh]
        2. 6.5.4.2 Read Scratchpad Command [AAh]
        3. 6.5.4.3 Copy Scratchpad [55h]
        4. 6.5.4.4 Read Memory [F0h]
        5. 6.5.4.5 Extended Read Memory [A5h]
        6. 6.5.4.6 Memory Command Flow Charts
      5. 6.5.5 SDQ Signaling
        1. 6.5.5.1 RESET and PRESENCE PULSE
        2. 6.5.5.2 Write-Read-Time Slots
      6. 6.5.6 IDLE
      7. 6.5.7 CRC Generation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Packaging Information
    2. 10.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Timing Requirements

Minimum and Maximum specifications apply from TA of −10°C to 85°C. Typical specifications are at 25°C and VPUP = 3.3V and 5V (unless otherwise noted).
MIN NOM MAX UNIT
I/O PIN: GENERAL DATA
tSTARTUP Start-up time Minimum time SDQ single wire serial interface must be HIGH before device responds with a presence pulse 10 ms
tREC Recovery Time Standard speed(1)(2) 5 µs
Overdrive speed(1)(2) 5 µs
tREH Rising-Edge Hold-Off Time Standard speedaceholder text="Type the link text" 0.5 5 µs
tSLOT Time Slot Duration Standard speed(3) 65 µs
Overdrive speed(3) 11 µs
I/O PIN: SINGLE-WIRE RESET, PRESENCE-DETECT CYCLE
tRSTL Reset Low Time Standard speed 480 550 µs
Overdrive speed 48 80 µs
tPDH Presence-Detect High Pulse Standard speed 15 60 µs
Overdrive speed 2 6 µs
tPDL Presence-Detect Low Time Standard speed 60 240 µs
Overdrive speed 8 24 µs
tPDS Presence-Detect Sample Time (4),(5) Standard speed 60 70 75 µs
Overdrive speed 6 8.7 10 µs
IO PIN: SINGLE-WIRE WRITE
tW0L Write-Zero Low Time Standard speed(6) 60 120 µs
Overdrive speed(6)

6

15.5 µs
tW1L Write-One Low Time Standard speed(6) 1 15 µs
Overdrive speed(6) 1 2 µs
IO PIN: SINGLE-WIRE READ
tRL Read Low Time Standard speed(2)(7) 5 15 - tRC µs
Overdrive speed(2)(7) 1 2 - tRC µs
tRDS Read Sample Time (8) Standard speed(2)(7) tRL + tRC 15 µs
Overdrive speed(2)(7) tRL + tRC 3 µs
FRAM
NCY Write/Erase Cycles (Endurance)(2) 1 million Cycles
tPROG Programming Time(2) For all 63.25Kb of memory 1 ms
tDR Data Retention(9) At 80°C 10 Years
At 85°C 7 Years
Maintain that the voltage on SDQ single wire serial interface is less or equal to VILMAX at all times when the host is driving SDQ single wire serial interface to a logic 0 level.
Specified by design, characterization or simulation only. Not production tested.
Defines maximum possible bit rate.
Interval after tRSTL during which a bus host can read logic 0 on SDQ single wire serial interface if a TMF0064 is present. The presence detect pulse can be outside this interval, but is complete within 2ms after power-up. This behavior addresses the scenario where the one-wire device has been powered off (bus low) for a long time. Bus power is then applied. The device is allowed to malfunction, and generate a presence pulse that violates the presence timing specification. However, the abnormal condition is resolved typically within 10ms.
System requirement.
tε in Figure 6-18 and Figure 6-19 represents the time required for the pullup circuitry to raise the voltage on the SDQ single wire serial interface pin from VIL to VTH. Hence the actual maximum duration for the host to pull the line low is tW1LMAX + tF – tε and tW0LMAX + tF – tε, respectively.
tRC in Figure 6-20 represents the time required for the pullup circuitry to raise the voltage on the SDQ single wire serial interface pin from VIL to the input-high threshold of the host device. Hence, the actual maximum duration for the host to pull the line low is tRLMAX + tF.
Refers to the minimum time after which the recognition of negative edge is possible after VTH has been reached on the preceding rising edge.
Data retention time is degraded as TA increases. Long-term storage at elevated temperatures is not recommended.