SLVSJQ6A September   2025  – June 2026 TMF0064
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
    6. 5.6 Timing Requirements
    7. 5.7 Functional Tests
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 64768-Bit FRAM
      2. 6.3.2 FRAM Status Memory
      3. 6.3.3 Address Registers and Transfer Status
      4. 6.3.4 Writing Data to the FRAM
      5. 6.3.5 TMF0064 Device ID
      6. 6.3.6 Bus Termination
    4. 6.4 Device Functional Modes
      1. 6.4.1 Test Procedures for Functional Tests
        1. 6.4.1.1 Multiple Target Configurations
    5. 6.5 Programming
      1. 6.5.1 Serial Communication
      2. 6.5.2 Initialization
      3. 6.5.3 ROM Commands
        1. 6.5.3.1 READ ROM Command [33h]
        2. 6.5.3.2 MATCH ROM Command [55h]
        3. 6.5.3.3 SKIP ROM Command [CCh]
        4. 6.5.3.4 SEARCH ROM Command [F0h]
        5. 6.5.3.5 RESUME Command [A5h]
        6. 6.5.3.6 OVERDRIVE SKIP ROM Command [3Ch]
        7. 6.5.3.7 OVERDRIVE MATCH ROM Command [69h]
      4. 6.5.4 Memory Function Commands
        1. 6.5.4.1 Write Scratchpad Command [0Fh]
        2. 6.5.4.2 Read Scratchpad Command [AAh]
        3. 6.5.4.3 Copy Scratchpad [55h]
        4. 6.5.4.4 Read Memory [F0h]
        5. 6.5.4.5 Extended Read Memory [A5h]
        6. 6.5.4.6 Memory Command Flow Charts
      5. 6.5.5 SDQ Signaling
        1. 6.5.5.1 RESET and PRESENCE PULSE
        2. 6.5.5.2 Write-Read-Time Slots
      6. 6.5.6 IDLE
      7. 6.5.7 CRC Generation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Packaging Information
    2. 10.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Write-Read-Time Slots

The single wire interface communication does not have a reference clock. Hence, all communication is performed asynchronously with fixed time slot (tSLOT) and variable pulse width to indicate logic 0 and 1. In idle state, the external pullup resistor holds the line high. Whether all bit communication is a write or a read, the host initiates both by driving the data line low and the bit value is decoded as the time for which the data line is held low.

Even though the communication is one bit at a time, the data exchanged between the host and device is performed at byte boundary. Every byte is sent least significant bit first. The device behavior is not verified when incomplete bytes are sent.

The Write-One timing diagram in Write-One Timing Diagram shows that the host initiates the write-one transmission by pulling the SDQ bus low for the tF + tW1L - tε duration and then releasing the SDQ bus. Similarly, the Write-Zero timing diagram in Write-Zero Timing Diagram shows that the host initiates the write-zero transmission by the pulling the SDQ bus low for the tF + tW0L - tε duration and then releasing the SDQ bus. As the voltage on the SDQ bus falls below the threshold VTL, the device starts the internal timing generator that determines when the SDQ line is sampled during a write-time slot to determine whether the bit is 1 or 0. The device samples the SDQ line some time between the max tW1L duration and the min tW0L duration.

The read-data timing diagram in Read-Data Timing Diagram shows that the host initiates the transmission of the bit by pulling the SDQ bus low for the tF + tRL duration. The device then responds by either driving the SDQ bus low to transmit a READ 0 or releasing the SDQ bus to transmit a READ 1. The host must factor the rise time due to the pullup resistor and bus capacitance, to determine the sampling window to sample the bit level sent by the device or driving the next read bit time slot.

TMF0064 Write-One Timing DiagramFigure 6-18 Write-One Timing Diagram
TMF0064 Write-Zero Timing DiagramFigure 6-19 Write-Zero Timing Diagram
TMF0064 Read-Data Timing DiagramFigure 6-20 Read-Data Timing Diagram