SLOS887E September 2014 – December 2018 TMP112-Q1
PRODUCTION DATA.
The extended mode bit configures the device for normal mode operation (EM = 0) or extended mode operation (EM = 1). In normal mode, the temperature register and the high and low limit registers use a 12-bit data format. For more information on the extended mode, see the Extended Mode (EM) section.