SBOSAJ5 December 2024 TMP113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This register is used to configure the low temperature alert limit of the device. The limit is formatted in a 12-bit two's complement format with a LSB equal to 62.5m°C. The default value on start-up is 4B00h or 75°C.
Return to Register Map.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TLow_Limit[11:4] | |||||||
| R/W-4Bh | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TLow_Limit[3:0] | Reserved | ||||||
| R/W-0h | R-0000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:4 | TLow_Limit[11:0] | R/W | 4B0h | 12-bit temperature low limit setting. Temperature low limit is represented by a 12-bit, two's complement word with an LSB equal to 62.5m°C. The default setting for this is 75°C. |
| 3:0 | Reserved | R | 0000b | Reserved |