SPRSP45B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
SIGNAL NAME | MUX POSITION | 80 QFP | 64 QFP | 48 QFP | PIN TYPE | DESCRIPTION |
---|---|---|---|---|---|---|
ANALOG | ||||||
A0 | 19 | 15 | 11 | I | ADC-A Input 0 | |
C15 | I | ADC-C Input 15 | ||||
CMP3_HP2 | I | CMPSS-3 High Comparator Positive Input 2 | ||||
CMP3_LP2 | I | CMPSS-3 Low Comparator Positive Input 2 | ||||
AIO231 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 231 | |||
HIC_BASESEL1 | 15 | I | HIC Base Address Range Select 1 | |||
A1 | 18 | 14 | 10 | I | Analog Input | |
CMP1_HP4 | I | CMPSS-1 High Comparator Positive Input 4 | ||||
CMP1_LP4 | I | CMPSS-1 Low Comparator Positive Input 4 | ||||
AIO232 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 232 | |||
HIC_BASESEL0 | 15 | I | HIC Base Address Range Select 0 | |||
A10 | 29 | 25 | 21 | I | ADC-A Input 10 | |
C10 | I | ADC-C Input 10 | ||||
CMP2_HP3 | I | CMPSS-2 High Comparator Positive Input 3 | ||||
CMP2_HN0 | I | CMPSS-2 High Comparator Negative Input 0 | ||||
CMP2_LP3 | I | CMPSS-2 Low Comparator Positive Input 3 | ||||
CMP2_LN0 | I | CMPSS-2 Low Comparator Negative Input 0 | ||||
AIO230 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 230 | |||
HIC_BASESEL2 | 15 | I | HIC Base Address Range Select 2 | |||
A11 | 16 | 12 | 8 | I | ADC-A Input 11 | |
C0 | I | ADC-C Input 0 | ||||
CMP1_HP1 | I | CMPSS-1 High Comparator Positive Input 1 | ||||
CMP1_HN1 | I | CMPSS-1 High Comparator Negative Input 1 | ||||
CMP1_LP1 | I | CMPSS-1 Low Comparator Positive Input 1 | ||||
CMP1_LN1 | I | CMPSS-1 Low Comparator Negative Input 1 | ||||
AIO237 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 237 | |||
HIC_A6 | 15 | I | HIC Address 6 | |||
A12 | 22 | 18 | 14 | I | ADC-A Input 12 | |
C1 | I | ADC-C Input 1 | ||||
CMP2_HP1 | I | CMPSS-2 High Comparator Positive Input 1 | ||||
CMP4_HP2 | I | CMPSS-4 High Comparator Positive Input 2 | ||||
CMP2_HN1 | I | CMPSS-2 High Comparator Negative Input 1 | ||||
CMP2_LP1 | I | CMPSS-2 Low Comparator Positive Input 1 | ||||
CMP4_LP2 | I | CMPSS-4 Low Comparator Positive Input 2 | ||||
CMP2_LN1 | I | CMPSS-2 Low Comparator Negative Input 1 | ||||
AIO238 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 238 | |||
HIC_NCS | 15 | I | HIC Chip Select | |||
A14 | 15 | 11 | I | ADC-A Input 14 | ||
C4 | I | ADC-C Input 4 | ||||
CMP3_HP4 | I | CMPSS-3 High Comparator Positive Input 4 | ||||
CMP3_LP4 | I | CMPSS-3 Low Comparator Positive Input 4 | ||||
AIO239 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 239 | |||
HIC_A5 | 15 | I | HIC Address 5 | |||
A15 | 14 | 10 | 7 | I | ADC-A Input 15 | |
C7 | I | ADC-C Input 7 | ||||
CMP1_HP3 | I | CMPSS-1 High Comparator Positive Input 3 | ||||
CMP1_HN0 | I | CMPSS-1 High Comparator Negative Input 0 | ||||
CMP1_LP3 | I | CMPSS-1 Low Comparator Positive Input 3 | ||||
CMP1_LN0 | I | CMPSS-1 Low Comparator Negative Input 0 | ||||
AIO233 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 233 | |||
HIC_A4 | 15 | I | HIC Address 4 | |||
A2 | 13 | 9 | 6 | I | ADC-A Input 2 | |
C9 | I | ADC-C Input 9 | ||||
CMP1_HP0 | I | CMPSS-1 High Comparator Positive Input 0 | ||||
CMP1_LP0 | I | CMPSS-1 Low Comparator Positive Input 0 | ||||
AIO224 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 224 | |||
HIC_A3 | 15 | I | HIC Address 3 | |||
A3 | 12 | 8 | 5 | I | ADC-A Input 3 | |
C5 | I | ADC-C Input 5 | ||||
VDAC | I | Optional external reference voltage for on-chip CMPSS DACs. There is an internal capacitor to VSSA on this pin whether used for ADC input or CMPSS DAC reference which cannot be disabled. If this pin is being used as a reference for the CMPSS DACs, place at least a 1-µF capacitor on this pin. | ||||
CMP3_HP3 | I | CMPSS-3 High Comparator Positive Input 3 | ||||
CMP3_HN0 | I | CMPSS-3 High Comparator Negative Input 0 | ||||
CMP3_LP3 | I | CMPSS-3 Low Comparator Positive Input 3 | ||||
CMP3_LN0 | I | CMPSS-3 Low Comparator Negative Input 0 | ||||
AIO242 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 242 | |||
HIC_A2 | 15 | I | HIC Address 2 | |||
A4 | 27 | 23 | 19 | I | ADC-A Input 4 | |
C14 | I | ADC-C Input 14 | ||||
CMP2_HP0 | I | CMPSS-2 High Comparator Positive Input 0 | ||||
CMP4_HP3 | I | CMPSS-4 High Comparator Positive Input 3 | ||||
CMP4_HN0 | I | CMPSS-4 High Comparator Negative Input 0 | ||||
CMP2_LP0 | I | CMPSS-2 Low Comparator Positive Input 0 | ||||
CMP4_LP3 | I | CMPSS-4 Low Comparator Positive Input 3 | ||||
CMP4_LN0 | I | CMPSS-4 Low Comparator Negative Input 0 | ||||
AIO225 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 225 | |||
HIC_NWE | 15 | I | HIC Data Write Enable | |||
A5 | 17 | 13 | 9 | I | ADC-A Input 5 | |
C2 | I | ADC-C Input 2 | ||||
CMP3_HP1 | I | CMPSS-3 High Comparator Positive Input 1 | ||||
CMP3_HN1 | I | CMPSS-3 High Comparator Negative Input 1 | ||||
CMP3_LP1 | I | CMPSS-3 Low Comparator Positive Input 1 | ||||
CMP3_LN1 | I | CMPSS-3 Low Comparator Negative Input 1 | ||||
AIO244 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 244 | |||
HIC_A7 | 15 | I | HIC Address 7 | |||
A6 | 10 | 6 | 4 | I | Analog Input | |
CMP1_HP2 | I | CMPSS-1 High Comparator Positive Input 2 | ||||
CMP1_LP2 | I | CMPSS-1 Low Comparator Positive Input 2 | ||||
AIO228 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 228 | |||
HIC_A0 | 15 | I | HIC Address 0 | |||
A7 | 23 | 19 | 15 | I | ADC-A Input 7 | |
C3 | I | ADC-C Input 3 | ||||
CMP4_HP1 | I | CMPSS-4 High Comparator Positive Input 1 | ||||
CMP4_HN1 | I | CMPSS-4 High Comparator Negative Input 1 | ||||
CMP4_LP1 | I | CMPSS-4 Low Comparator Positive Input 1 | ||||
CMP4_LN1 | I | CMPSS-4 Low Comparator Negative Input 1 | ||||
AIO245 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 245 | |||
HIC_NOE | 15 | O | HIC Output Enable | |||
A8 | 24 | 20 | 16 | I | ADC-A Input 8 | |
C11 | I | ADC-C Input 11 | ||||
CMP2_HP4 | I | CMPSS-2 High Comparator Positive Input 4 | ||||
CMP4_HP4 | I | CMPSS-4 High Comparator Positive Input 4 | ||||
CMP2_LP4 | I | CMPSS-2 Low Comparator Positive Input 4 | ||||
CMP4_LP4 | I | CMPSS-4 Low Comparator Positive Input 4 | ||||
AIO241 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 241 | |||
HIC_NBE1 | 15 | I | HIC Byte Enable 1 | |||
A9 | 28 | 24 | 20 | I | ADC-A Input 9 | |
C8 | I | ADC-C Input 8 | ||||
CMP2_HP2 | I | CMPSS-2 High Comparator Positive Input 2 | ||||
CMP4_HP0 | I | CMPSS-4 High Comparator Positive Input 0 | ||||
CMP2_LP2 | I | CMPSS-2 Low Comparator Positive Input 2 | ||||
CMP4_LP0 | I | CMPSS-4 Low Comparator Positive Input 0 | ||||
AIO227 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 227 | |||
HIC_NBE0 | 15 | I | HIC Byte Enable 0 | |||
C6 | 11 | 7 | 4 | I | Analog Input | |
CMP3_HP0 | I | CMPSS-3 High Comparator Positive Input 0 | ||||
CMP3_LP0 | I | CMPSS-3 Low Comparator Positive Input 0 | ||||
AIO226 | 0, 4, 8, 12 | I | Analog Pin Used For Digital Input 226 | |||
HIC_A1 | 15 | I | HIC Address 1 | |||
VREFHI | 20 | 16 | 12 | I | ADC- High Reference. In external reference mode, externally drive the high reference voltage onto this pin. In internal reference mode, a voltage is driven onto this pin by the device. In either mode, place at least a 2.2-µF capacitor on this pin. This capacitor should be placed as close to the device as possible between the VREFHI and VREFLO pins. | |
VREFLO | 21 | 17 | 13 | I | ADC- Low Reference | |
GPIO | ||||||
GPIO0 | 0, 4, 8, 12 | 63 | 52 | 42 | I/O | General-Purpose Input Output 0 |
EPWM1_A | 1 | O | ePWM-1 Output A | |||
I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
SPIA_STE | 7 | I/O | SPI-A Slave Transmit Enable (STE) | |||
FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||
CLB_OUTPUTXBAR8 | 11 | O | CLB Output X-BAR Output 8 | |||
HIC_BASESEL1 | 15 | I | HIC Base Address Range Select 1 | |||
GPIO1 | 0, 4, 8, 12 | 62 | 51 | 41 | I/O | General-Purpose Input Output 1 |
EPWM1_B | 1 | O | ePWM-1 Output B | |||
I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
SPIA_SOMI | 7 | I/O | SPI-A Slave Out, Master In (SOMI) | |||
CLB_OUTPUTXBAR7 | 11 | O | CLB Output X-BAR Output 7 | |||
HIC_A2 | 13 | I | HIC Address 2 | |||
FSITXA_TDM_D1 | 14 | I | FSITX-A Time Division Multiplexed Additional Data Input | |||
HIC_D10 | 15 | I/O | HIC Data 10 | |||
GPIO2 | 0, 4, 8, 12 | 61 | 50 | 40 | I/O | General-Purpose Input Output 2 |
EPWM2_A | 1 | O | ePWM-2 Output A | |||
OUTPUTXBAR1 | 5 | O | Output X-BAR Output 1 | |||
PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||
SPIA_SIMO | 7 | I/O | SPI-A Slave In, Master Out (SIMO) | |||
SCIA_TX | 9 | O | SCI-A Transmit Data | |||
FSIRXA_D1 | 10 | I | FSIRX-A Data Input 1 | |||
I2CB_SDA | 11 | I/OD | I2C-B Open-Drain Bidirectional Data | |||
HIC_A1 | 13 | I | HIC Address 1 | |||
CANA_TX | 14 | O | CAN-A Transmit | |||
HIC_D9 | 15 | I/O | HIC Data 9 | |||
GPIO3 | 0, 4, 8, 12 | 60 | 49 | 39 | I/O | General-Purpose Input Output 3 |
EPWM2_B | 1 | O | ePWM-2 Output B | |||
OUTPUTXBAR2 | 2, 5 | O | Output X-BAR Output 2 | |||
PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||
SPIA_CLK | 7 | I/O | SPI-A Clock | |||
SCIA_RX | 9 | I | SCI-A Receive Data | |||
FSIRXA_D0 | 10 | I | FSIRX-A Data Input 0 | |||
I2CB_SCL | 11 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||
HIC_NOE | 13 | O | HIC Output Enable | |||
CANA_RX | 14 | I | CAN-A Receive | |||
HIC_D4 | 15 | I/O | HIC Data 4 | |||
GPIO4 | 0, 4, 8, 12 | 59 | 48 | 38 | I/O | General-Purpose Input Output 4 |
EPWM3_A | 1 | O | ePWM-3 Output A | |||
OUTPUTXBAR3 | 5 | O | Output X-BAR Output 3 | |||
CANA_TX | 6 | O | CAN-A Transmit | |||
SPIB_CLK | 7 | I/O | SPI-B Clock | |||
EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||
FSIRXA_CLK | 10 | I | FSIRX-A Input Clock | |||
CLB_OUTPUTXBAR6 | 11 | O | CLB Output X-BAR Output 6 | |||
HIC_BASESEL2 | 13 | I | HIC Base Address Range Select 2 | |||
HIC_NWE | 15 | I | HIC Data Write Enable | |||
GPIO5 | 0, 4, 8, 12 | 74 | 61 | 47 | I/O | General-Purpose Input Output 5 |
EPWM3_B | 1 | O | ePWM-3 Output B | |||
OUTPUTXBAR3 | 3 | O | Output X-BAR Output 3 | |||
CANA_RX | 6 | I | CAN-A Receive | |||
SPIA_STE | 7 | I/O | SPI-A Slave Transmit Enable (STE) | |||
FSITXA_D1 | 9 | O | FSITX-A Data Output 1 | |||
CLB_OUTPUTXBAR5 | 10 | O | CLB Output X-BAR Output 5 | |||
HIC_A7 | 13 | I | HIC Address 7 | |||
HIC_D4 | 14 | I/O | HIC Data 4 | |||
HIC_D15 | 15 | I/O | HIC Data 15 | |||
GPIO6 | 0, 4, 8, 12 | 80 | 64 | 48 | I/O | General-Purpose Input Output 6 |
EPWM4_A | 1 | O | ePWM-4 Output A | |||
OUTPUTXBAR4 | 2 | O | Output X-BAR Output 4 | |||
SYNCOUT | 3 | O | External ePWM Synchronization Pulse | |||
EQEP1_A | 5 | I | eQEP-1 Input A | |||
SPIB_SOMI | 7 | I/O | SPI-B Slave Out, Master In (SOMI) | |||
FSITXA_D0 | 9 | O | FSITX-A Data Output 0 | |||
FSITXA_D1 | 11 | O | FSITX-A Data Output 1 | |||
HIC_NBE1 | 13 | I | HIC Byte Enable 1 | |||
CLB_OUTPUTXBAR8 | 14 | O | CLB Output X-BAR Output 8 | |||
HIC_D14 | 15 | I/O | HIC Data 14 | |||
GPIO7 | 0, 4, 8, 12 | 68 | 57 | 43 | I/O | General-Purpose Input Output 7 |
EPWM4_B | 1 | O | ePWM-4 Output B | |||
OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||
EQEP1_B | 5 | I | eQEP-1 Input B | |||
SPIB_SIMO | 7 | I/O | SPI-B Slave In, Master Out (SIMO) | |||
FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||
CLB_OUTPUTXBAR2 | 10 | O | CLB Output X-BAR Output 2 | |||
HIC_A6 | 13 | I | HIC Address 6 | |||
HIC_D14 | 15 | I/O | HIC Data 14 | |||
GPIO8 | 0, 4, 8, 12 | 58 | 47 | I/O | General-Purpose Input Output 8 | |
EPWM5_A | 1 | O | ePWM-5 Output A | |||
ADCSOCAO | 3 | O | ADC Start of Conversion A for External ADC | |||
EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||
SCIA_TX | 6 | O | SCI-A Transmit Data | |||
SPIA_SIMO | 7 | I/O | SPI-A Slave In, Master Out (SIMO) | |||
I2CA_SCL | 9 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
FSITXA_D1 | 10 | O | FSITX-A Data Output 1 | |||
CLB_OUTPUTXBAR5 | 11 | O | CLB Output X-BAR Output 5 | |||
HIC_A0 | 13 | I | HIC Address 0 | |||
FSITXA_TDM_CLK | 14 | I | FSITX-A Time Division Multiplexed Clock Input | |||
HIC_D8 | 15 | I/O | HIC Data 8 | |||
GPIO9 | 0, 4, 8, 12 | 75 | 62 | I/O | General-Purpose Input Output 9 | |
EPWM5_B | 1 | O | ePWM-5 Output B | |||
OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||
EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||
SCIA_RX | 6 | I | SCI-A Receive Data | |||
SPIA_CLK | 7 | I/O | SPI-A Clock | |||
FSITXA_D0 | 10 | O | FSITX-A Data Output 0 | |||
LINB_RX | 11 | I | LIN-B Receive | |||
HIC_BASESEL0 | 13 | I | HIC Base Address Range Select 0 | |||
I2CB_SCL | 14 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||
HIC_NRDY | 15 | O | HIC Ready | |||
GPIO10 | 0, 4, 8, 12 | 76 | 63 | I/O | General-Purpose Input Output 10 | |
EPWM6_A | 1 | O | ePWM-6 Output A | |||
ADCSOCBO | 3 | O | ADC Start of Conversion B for External ADC | |||
EQEP1_A | 5 | I | eQEP-1 Input A | |||
SPIA_SOMI | 7 | I/O | SPI-A Slave Out, Master In (SOMI) | |||
I2CA_SDA | 9 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
FSITXA_CLK | 10 | O | FSITX-A Output Clock | |||
LINB_TX | 11 | O | LIN-B Transmit | |||
HIC_NWE | 13 | I | HIC Data Write Enable | |||
FSITXA_TDM_D0 | 14 | I | FSITX-A Time Division Multiplexed Data Input | |||
GPIO11 | 0, 4, 8, 12 | 37 | 31 | I/O | General-Purpose Input Output 11 | |
EPWM6_B | 1 | O | ePWM-6 Output B | |||
OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||
EQEP1_B | 5 | I | eQEP-1 Input B | |||
SPIA_STE | 7 | I/O | SPI-A Slave Transmit Enable (STE) | |||
FSIRXA_D1 | 9 | I | FSIRX-A Data Input 1 | |||
LINB_RX | 10 | I | LIN-B Receive | |||
EQEP2_A | 11 | I | eQEP-2 Input A | |||
SPIA_SIMO | 13 | I/O | SPI-A Slave In, Master Out (SIMO) | |||
HIC_D6 | 14 | I/O | HIC Data 6 | |||
HIC_NBE0 | 15 | I | HIC Byte Enable 0 | |||
GPIO12 | 0, 4, 8, 12 | 36 | 30 | 24 | I/O | General-Purpose Input Output 12 |
EPWM7_A | 1 | O | ePWM-7 Output A | |||
EQEP1_STROBE | 5 | I/O | eQEP-1 Strobe | |||
PMBUSA_CTL | 7 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||
FSIRXA_D0 | 9 | I | FSIRX-A Data Input 0 | |||
LINB_TX | 10 | O | LIN-B Transmit | |||
SPIA_CLK | 11 | I/O | SPI-A Clock | |||
CANA_RX | 13 | I | CAN-A Receive | |||
HIC_D13 | 14 | I/O | HIC Data 13 | |||
HIC_INT | 15 | O | HIC Device Interrupt | |||
GPIO13 | 0, 4, 8, 12 | 35 | 29 | 23 | I/O | General-Purpose Input Output 13 |
EPWM7_B | 1 | O | ePWM-7 Output B | |||
EQEP1_INDEX | 5 | I/O | eQEP-1 Index | |||
PMBUSA_ALERT | 7 | I/OD | PMBus-A Open-Drain Bidirectional Alert | |||
FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||
LINB_RX | 10 | I | LIN-B Receive | |||
SPIA_SOMI | 11 | I/O | SPI-A Slave Out, Master In (SOMI) | |||
CANA_TX | 13 | O | CAN-A Transmit | |||
HIC_D11 | 14 | I/O | HIC Data 11 | |||
HIC_D5 | 15 | I/O | HIC Data 5 | |||
GPIO14 | 0, 4, 8, 12 | 79 | I/O | General-Purpose Input Output 14 | ||
I2CB_SDA | 5 | I/OD | I2C-B Open-Drain Bidirectional Data | |||
OUTPUTXBAR3 | 6 | O | Output X-BAR Output 3 | |||
PMBUSA_SDA | 7 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||
SPIB_CLK | 9 | I/O | SPI-B Clock | |||
EQEP2_A | 10 | I | eQEP-2 Input A | |||
LINB_TX | 11 | O | LIN-B Transmit | |||
EPWM3_A | 13 | O | ePWM-3 Output A | |||
CLB_OUTPUTXBAR7 | 14 | O | CLB Output X-BAR Output 7 | |||
HIC_D15 | 15 | I/O | HIC Data 15 | |||
GPIO15 | 0, 4, 8, 12 | 78 | I/O | General-Purpose Input Output 15 | ||
I2CB_SCL | 5 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||
OUTPUTXBAR4 | 6 | O | Output X-BAR Output 4 | |||
PMBUSA_SCL | 7 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||
SPIB_STE | 9 | I/O | SPI-B Slave Transmit Enable (STE) | |||
EQEP2_B | 10 | I | eQEP-2 Input B | |||
LINB_RX | 11 | I | LIN-B Receive | |||
EPWM3_B | 13 | O | ePWM-3 Output B | |||
CLB_OUTPUTXBAR6 | 14 | O | CLB Output X-BAR Output 6 | |||
HIC_D12 | 15 | I/O | HIC Data 12 | |||
GPIO16 | 0, 4, 8, 12 | 39 | 33 | 26 | I/O | General-Purpose Input Output 16 |
SPIA_SIMO | 1 | I/O | SPI-A Slave In, Master Out (SIMO) | |||
OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||
EPWM5_A | 5 | O | ePWM-5 Output A | |||
SCIA_TX | 6 | O | SCI-A Transmit Data | |||
EQEP1_STROBE | 9 | I/O | eQEP-1 Strobe | |||
PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||
XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||
EQEP2_B | 13 | I | eQEP-2 Input B | |||
SPIB_SOMI | 14 | I/O | SPI-B Slave Out, Master In (SOMI) | |||
HIC_D1 | 15 | I/O | HIC Data 1 | |||
GPIO17 | 0, 4, 8, 12 | 40 | 34 | I/O | General-Purpose Input Output 17 | |
SPIA_SOMI | 1 | I/O | SPI-A Slave Out, Master In (SOMI) | |||
OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||
EPWM5_B | 5 | O | ePWM-5 Output B | |||
SCIA_RX | 6 | I | SCI-A Receive Data | |||
EQEP1_INDEX | 9 | I/O | eQEP-1 Index | |||
PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||
CANA_TX | 11 | O | CAN-A Transmit | |||
HIC_D2 | 15 | I/O | HIC Data 2 | |||
GPIO18_X2 | 0, 4, 8, 12 | 50 | 41 | 33 | I/O | General-Purpose Input Output 18_X2 |
SPIA_CLK | 1 | I/O | SPI-A Clock | |||
CANA_RX | 3 | I | CAN-A Receive | |||
EPWM6_A | 5 | O | ePWM-6 Output A | |||
I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
EQEP2_A | 9 | I | eQEP-2 Input A | |||
PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||
XCLKOUT | 11 | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | |||
LINB_TX | 13 | O | LIN-B Transmit | |||
FSITXA_TDM_CLK | 14 | I | FSITX-A Time Division Multiplexed Clock Input | |||
HIC_INT | 15 | O | HIC Device Interrupt | |||
X2 | ALT | O | Crystal oscillator output. For more information about the ALT functionality, see the table that is in the External Oscillator (XTAL) section of the System Control chapter in the TMS320F28002x Real-Time Microcontrollers Technical Reference Manual. | |||
GPIO19_X1 | 0, 4, 8, 12 | 51 | 42 | 34 | I/O | General-Purpose Input Output 19_X1 |
SPIA_STE | 1 | I/O | SPI-A Slave Transmit Enable (STE) | |||
CANA_TX | 3 | O | CAN-A Transmit | |||
EPWM6_B | 5 | O | ePWM-6 Output B | |||
I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
EQEP2_B | 9 | I | eQEP-2 Input B | |||
PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert | |||
CLB_OUTPUTXBAR1 | 11 | O | CLB Output X-BAR Output 1 | |||
LINB_RX | 13 | I | LIN-B Receive | |||
FSITXA_TDM_D0 | 14 | I | FSITX-A Time Division Multiplexed Data Input | |||
HIC_NBE0 | 15 | I | HIC Byte Enable 0 | |||
X1 | ALT | I | Crystal oscillator input or single-ended clock input. The device initialization software must configure this pin before the crystal oscillator is enabled. To use this oscillator, a quartz crystal circuit must be connected to X1 and X2. This pin can also be used to feed a single-ended 3.3-V level clock. For more information about the ALT functionality, see the table that is in the External Oscillator (XTAL) section of the System Control chapter in the TMS320F28002x Real-Time Microcontrollers Technical Reference Manual. | |||
GPIO22 | 0, 4, 8, 12 | 67 | 56 | I/O | General-Purpose Input Output 22 | |
EQEP1_STROBE | 1 | I/O | eQEP-1 Strobe | |||
SPIB_CLK | 6 | I/O | SPI-B Clock | |||
LINA_TX | 9 | O | LIN-A Transmit | |||
CLB_OUTPUTXBAR1 | 10 | O | CLB Output X-BAR Output 1 | |||
LINB_TX | 11 | O | LIN-B Transmit | |||
HIC_A5 | 13 | I | HIC Address 5 | |||
EPWM4_A | 14 | O | ePWM-4 Output A | |||
HIC_D13 | 15 | I/O | HIC Data 13 | |||
GPIO23 | 0, 4, 8, 12 | 65 | 54 | I/O | General-Purpose Input Output 23 | |
EQEP1_INDEX | 1 | I/O | eQEP-1 Index | |||
SPIB_STE | 6 | I/O | SPI-B Slave Transmit Enable (STE) | |||
LINA_RX | 9 | I | LIN-A Receive | |||
LINB_RX | 11 | I | LIN-B Receive | |||
HIC_A3 | 13 | I | HIC Address 3 | |||
EPWM4_B | 14 | O | ePWM-4 Output B | |||
HIC_D11 | 15 | I/O | HIC Data 11 | |||
GPIO24 | 0, 4, 8, 12 | 41 | 35 | 27 | I/O | General-Purpose Input Output 24 |
OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||
EQEP2_A | 2 | I | eQEP-2 Input A | |||
SPIB_SIMO | 6 | I/O | SPI-B Slave In, Master Out (SIMO) | |||
LINB_TX | 9 | O | LIN-B Transmit | |||
PMBUSA_SCL | 10 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||
SCIA_TX | 11 | O | SCI-A Transmit Data | |||
ERRORSTS | 13 | O | Error Status Output. When used, this signal requires an external pulldown. | |||
HIC_D3 | 15 | I/O | HIC Data 3 | |||
GPIO25 | 0, 4, 8, 12 | 42 | I/O | General-Purpose Input Output 25 | ||
OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||
EQEP2_B | 2 | I | eQEP-2 Input B | |||
EQEP1_A | 5 | I | eQEP-1 Input A | |||
SPIB_SOMI | 6 | I/O | SPI-B Slave Out, Master In (SOMI) | |||
FSITXA_D1 | 9 | O | FSITX-A Data Output 1 | |||
PMBUSA_SDA | 10 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||
SCIA_RX | 11 | I | SCI-A Receive Data | |||
HIC_BASESEL0 | 14 | I | HIC Base Address Range Select 0 | |||
GPIO26 | 0, 4, 8, 12 | 43 | I/O | General-Purpose Input Output 26 | ||
OUTPUTXBAR3 | 1, 5 | O | Output X-BAR Output 3 | |||
EQEP2_INDEX | 2 | I/O | eQEP-2 Index | |||
SPIB_CLK | 6 | I/O | SPI-B Clock | |||
FSITXA_D0 | 9 | O | FSITX-A Data Output 0 | |||
PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||
I2CA_SDA | 11 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
HIC_D0 | 14 | I/O | HIC Data 0 | |||
HIC_A1 | 15 | I | HIC Address 1 | |||
GPIO27 | 0, 4, 8, 12 | 44 | I/O | General-Purpose Input Output 27 | ||
OUTPUTXBAR4 | 1, 5 | O | Output X-BAR Output 4 | |||
EQEP2_STROBE | 2 | I/O | eQEP-2 Strobe | |||
SPIB_STE | 6 | I/O | SPI-B Slave Transmit Enable (STE) | |||
FSITXA_CLK | 9 | O | FSITX-A Output Clock | |||
PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert | |||
I2CA_SCL | 11 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
HIC_D1 | 14 | I/O | HIC Data 1 | |||
HIC_A4 | 15 | I | HIC Address 4 | |||
GPIO28 | 0, 4, 8, 12 | 4 | 2 | 2 | I/O | General-Purpose Input Output 28 |
SCIA_RX | 1 | I | SCI-A Receive Data | |||
EPWM7_A | 3 | O | ePWM-7 Output A | |||
OUTPUTXBAR5 | 5 | O | Output X-BAR Output 5 | |||
EQEP1_A | 6 | I | eQEP-1 Input A | |||
EQEP2_STROBE | 9 | I/O | eQEP-2 Strobe | |||
LINA_TX | 10 | O | LIN-A Transmit | |||
SPIB_CLK | 11 | I/O | SPI-B Clock | |||
ERRORSTS | 13 | O | Error Status Output. When used, this signal requires an external pulldown. | |||
I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||
HIC_NOE | 15 | O | HIC Output Enable | |||
GPIO29 | 0, 4, 8, 12 | 3 | 1 | 1 | I/O | General-Purpose Input Output 29 |
SCIA_TX | 1 | O | SCI-A Transmit Data | |||
EPWM7_B | 3 | O | ePWM-7 Output B | |||
OUTPUTXBAR6 | 5 | O | Output X-BAR Output 6 | |||
EQEP1_B | 6 | I | eQEP-1 Input B | |||
EQEP2_INDEX | 9 | I/O | eQEP-2 Index | |||
LINA_RX | 10 | I | LIN-A Receive | |||
SPIB_STE | 11 | I/O | SPI-B Slave Transmit Enable (STE) | |||
ERRORSTS | 13 | O | Error Status Output. When used, this signal requires an external pulldown. | |||
I2CB_SCL | 14 | I/OD | I2C-B Open-Drain Bidirectional Clock | |||
HIC_NCS | 15 | I | HIC Chip Select | |||
GPIO30 | 0, 4, 8, 12 | 1 | I/O | General-Purpose Input Output 30 | ||
CANA_RX | 1 | I | CAN-A Receive | |||
SPIB_SIMO | 3 | I/O | SPI-B Slave In, Master Out (SIMO) | |||
OUTPUTXBAR7 | 5 | O | Output X-BAR Output 7 | |||
EQEP1_STROBE | 6 | I/O | eQEP-1 Strobe | |||
FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||
EPWM1_A | 11 | O | ePWM-1 Output A | |||
HIC_D8 | 14 | I/O | HIC Data 8 | |||
GPIO31 | 0, 4, 8, 12 | 2 | I/O | General-Purpose Input Output 31 | ||
CANA_TX | 1 | O | CAN-A Transmit | |||
SPIB_SOMI | 3 | I/O | SPI-B Slave Out, Master In (SOMI) | |||
OUTPUTXBAR8 | 5 | O | Output X-BAR Output 8 | |||
EQEP1_INDEX | 6 | I/O | eQEP-1 Index | |||
FSIRXA_D1 | 9 | I | FSIRX-A Data Input 1 | |||
EPWM1_B | 11 | O | ePWM-1 Output B | |||
HIC_D10 | 14 | I/O | HIC Data 10 | |||
GPIO32 | 0, 4, 8, 12 | 49 | 40 | 32 | I/O | General-Purpose Input Output 32 |
I2CA_SDA | 1 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
SPIB_CLK | 3 | I/O | SPI-B Clock | |||
LINA_TX | 6 | O | LIN-A Transmit | |||
FSIRXA_D0 | 9 | I | FSIRX-A Data Input 0 | |||
CANA_TX | 10 | O | CAN-A Transmit | |||
ADCSOCBO | 13 | O | ADC Start of Conversion B for External ADC | |||
HIC_INT | 15 | O | HIC Device Interrupt | |||
GPIO33 | 0, 4, 8, 12 | 38 | 32 | 25 | I/O | General-Purpose Input Output 33 |
I2CA_SCL | 1 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
SPIB_STE | 3 | I/O | SPI-B Slave Transmit Enable (STE) | |||
OUTPUTXBAR4 | 5 | O | Output X-BAR Output 4 | |||
LINA_RX | 6 | I | LIN-A Receive | |||
FSIRXA_CLK | 9 | I | FSIRX-A Input Clock | |||
CANA_RX | 10 | I | CAN-A Receive | |||
EQEP2_B | 11 | I | eQEP-2 Input B | |||
ADCSOCAO | 13 | O | ADC Start of Conversion A for External ADC | |||
HIC_D0 | 15 | I/O | HIC Data 0 | |||
GPIO34 | 0, 4, 8, 12 | 77 | I/O | General-Purpose Input Output 34 | ||
OUTPUTXBAR1 | 1 | O | Output X-BAR Output 1 | |||
PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||
HIC_NBE1 | 13 | I | HIC Byte Enable 1 | |||
I2CB_SDA | 14 | I/OD | I2C-B Open-Drain Bidirectional Data | |||
HIC_D9 | 15 | I/O | HIC Data 9 | |||
GPIO35 | 0, 4, 8, 12 | 48 | 39 | 31 | I/O | General-Purpose Input Output 35 |
SCIA_RX | 1 | I | SCI-A Receive Data | |||
I2CA_SDA | 3 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
CANA_RX | 5 | I | CAN-A Receive | |||
PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||
LINA_RX | 7 | I | LIN-A Receive | |||
EQEP1_A | 9 | I | eQEP-1 Input A | |||
PMBUSA_CTL | 10 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||
HIC_NWE | 14 | I | HIC Data Write Enable | |||
TDI | 15 | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | |||
GPIO37 | 0, 4, 8, 12 | 46 | 37 | 29 | I/O | General-Purpose Input Output 37 |
OUTPUTXBAR2 | 1 | O | Output X-BAR Output 2 | |||
I2CA_SCL | 3 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
SCIA_TX | 5 | O | SCI-A Transmit Data | |||
CANA_TX | 6 | O | CAN-A Transmit | |||
LINA_TX | 7 | O | LIN-A Transmit | |||
EQEP1_B | 9 | I | eQEP-1 Input B | |||
PMBUSA_ALERT | 10 | I/OD | PMBus-A Open-Drain Bidirectional Alert | |||
HIC_NRDY | 14 | O | HIC Ready | |||
TDO | 15 | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will tristate when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | |||
GPIO39 | 0, 4, 8, 12 | 56 | 46 | I/O | General-Purpose Input Output 39 | |
FSIRXA_CLK | 7 | I | FSIRX-A Input Clock | |||
EQEP2_INDEX | 9 | I/O | eQEP-2 Index | |||
CLB_OUTPUTXBAR2 | 11 | O | CLB Output X-BAR Output 2 | |||
SYNCOUT | 13 | O | External ePWM Synchronization Pulse | |||
EQEP1_INDEX | 14 | I/O | eQEP-1 Index | |||
HIC_D7 | 15 | I/O | HIC Data 7 | |||
GPIO40 | 0, 4, 8, 12 | 64 | 53 | I/O | General-Purpose Input Output 40 | |
SPIB_SIMO | 1 | I/O | SPI-B Slave In, Master Out (SIMO) | |||
EPWM2_B | 5 | O | ePWM-2 Output B | |||
PMBUSA_SDA | 6 | I/OD | PMBus-A Open-Drain Bidirectional Data | |||
FSIRXA_D0 | 7 | I | FSIRX-A Data Input 0 | |||
EQEP1_A | 10 | I | eQEP-1 Input A | |||
LINB_TX | 11 | O | LIN-B Transmit | |||
HIC_NBE1 | 14 | I | HIC Byte Enable 1 | |||
HIC_D5 | 15 | I/O | HIC Data 5 | |||
GPIO41 | 0, 4, 8, 12 | 66 | 55 | I/O | General-Purpose Input Output 41 | |
EPWM2_A | 5 | O | ePWM-2 Output A | |||
PMBUSA_SCL | 6 | I/OD | PMBus-A Open-Drain Bidirectional Clock | |||
FSIRXA_D1 | 7 | I | FSIRX-A Data Input 1 | |||
EQEP1_B | 10 | I | eQEP-1 Input B | |||
LINB_RX | 11 | I | LIN-B Receive | |||
HIC_A4 | 13 | I | HIC Address 4 | |||
SPIB_SOMI | 14 | I/O | SPI-B Slave Out, Master In (SOMI) | |||
HIC_D12 | 15 | I/O | HIC Data 12 | |||
GPIO42 | 0, 4, 8, 12 | 57 | I/O | General-Purpose Input Output 42 | ||
LINA_RX | 2 | I | LIN-A Receive | |||
OUTPUTXBAR5 | 3 | O | Output X-BAR Output 5 | |||
PMBUSA_CTL | 5 | I/O | PMBus-A Control Signal - Slave Input/Master Output | |||
I2CA_SDA | 6 | I/OD | I2C-A Open-Drain Bidirectional Data | |||
EQEP1_STROBE | 10 | I/O | eQEP-1 Strobe | |||
CLB_OUTPUTXBAR3 | 11 | O | CLB Output X-BAR Output 3 | |||
HIC_D2 | 14 | I/O | HIC Data 2 | |||
HIC_A6 | 15 | I | HIC Address 6 | |||
GPIO43 | 0, 4, 8, 12 | 54 | I/O | General-Purpose Input Output 43 | ||
OUTPUTXBAR6 | 3 | O | Output X-BAR Output 6 | |||
PMBUSA_ALERT | 5 | I/OD | PMBus-A Open-Drain Bidirectional Alert | |||
I2CA_SCL | 6 | I/OD | I2C-A Open-Drain Bidirectional Clock | |||
EQEP1_INDEX | 10 | I/O | eQEP-1 Index | |||
CLB_OUTPUTXBAR4 | 11 | O | CLB Output X-BAR Output 4 | |||
HIC_D3 | 14 | I/O | HIC Data 3 | |||
HIC_A7 | 15 | I | HIC Address 7 | |||
GPIO44 | 0, 4, 8, 12 | 69 | I/O | General-Purpose Input Output 44 | ||
OUTPUTXBAR7 | 3 | O | Output X-BAR Output 7 | |||
EQEP1_A | 5 | I | eQEP-1 Input A | |||
FSITXA_CLK | 7 | O | FSITX-A Output Clock | |||
CLB_OUTPUTXBAR3 | 10 | O | CLB Output X-BAR Output 3 | |||
HIC_D7 | 13 | I/O | HIC Data 7 | |||
HIC_D5 | 15 | I/O | HIC Data 5 | |||
GPIO45 | 0, 4, 8, 12 | 73 | I/O | General-Purpose Input Output 45 | ||
OUTPUTXBAR8 | 3 | O | Output X-BAR Output 8 | |||
FSITXA_D0 | 7 | O | FSITX-A Data Output 0 | |||
CLB_OUTPUTXBAR4 | 10 | O | CLB Output X-BAR Output 4 | |||
HIC_D6 | 15 | I/O | HIC Data 6 | |||
GPIO46 | 0, 4, 8, 12 | 6 | I/O | General-Purpose Input Output 46 | ||
LINA_TX | 3 | O | LIN-A Transmit | |||
FSITXA_D1 | 7 | O | FSITX-A Data Output 1 | |||
HIC_NWE | 15 | I | HIC Data Write Enable | |||
GPIO61 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 61 | |||
GPIO62 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 62 | |||
GPIO63 | 0, 4, 8, 12 | I/O | General-Purpose Input Output 63 | |||
TEST, JTAG, AND RESET | ||||||
FLT1 | 34 | I/O | Flash test pin 1. Reserved for TI. Must be left unconnected. | |||
FLT2 | 33 | I/O | Flash test pin 2. Reserved for TI. Must be left unconnected. | |||
TCK | 45 | 36 | 28 | I | JTAG test clock with internal pullup. | |
TMS | 47 | 38 | 30 | I/O | JTAG test-mode select (TMS) with internal pullup. This serial control input is clocked into the TAP controller on the rising edge of TCK. This device does not have a TRSTn pin. An external pullup resistor (recommended 2.2 kΩ) on the TMS pin to VDDIO should be placed on the board to keep JTAG in reset during normal operation. | |
XRSn | 5 | 3 | 3 | I/OD | Device Reset (in) and Watchdog Reset (out). During a power-on condition, this pin is driven low by the device. An external circuit may also drive this pin to assert a device reset. This pin is also driven low by the MCU when a watchdog reset occurs. During watchdog reset, the XRSn pin is driven low for the watchdog reset duration of 512 OSCCLK cycles. A resistor between 2.2 kΩ and 10 kΩ should be placed between XRSn and VDDIO. If a capacitor is placed between XRSn and VSS for noise filtering, it should be 100 nF or smaller. These values will allow the watchdog to properly drive the XRSn pin to VOL within 512 OSCCLK cycles when the watchdog reset is asserted. This pin is an open-drain output with an internal pullup. If this pin is driven by an external device, it should be done using an open-drain device. | |
POWER AND GROUND | ||||||
VDD | 8, 31, 53, 71 | 4, 27, 44, 59 | 36, 45 | 1.2-V Digital Logic Power Pins. TI recommends placing a decoupling capacitor near each VDD pin with a minimum total capacitance of approximately 10 µF. It is also recommended that all VDD pins be externally connected to each other. | ||
VDDA | 26 | 22 | 18 | 3.3-V Analog Power Pins. Place a minimum 2.2-µF decoupling capacitor on each pin. | ||
VDDIO | 7, 32, 52, 72 | 28, 43, 60 | 35, 46 | 3.3-V Digital I/O Power Pins. Place a minimum 0.1-µF decoupling capacitor on each pin. It is recommended to place an additional bulk cap of around 20uF shared by all the pins. However, the exact value of this bulk cap will depend on the regulator being used. | ||
VSS | 9, 30, 55, 70 | 5, 26, 45, 58 | 22, 37, 44 | Digital Ground | ||
VSSA | 25 | 21 | 17 | Analog Ground |