SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| ADCCLK (derived from PERx.SYSCLK) | 5 | 50 | MHz | ||
| Sample rate | 100-MHz SYSCLK | 3.45 | MSPS | ||
| Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs | 75 | ns | ||
| VREFHI | External Reference | 2.4 | 2.5 or 3.0 | VDDA | V |
| VREFHI(2) | Internal Reference = 3.3V Range | 1.65 | V | ||
| Internal Reference = 2.5V Range | 2.5 | V | |||
| VREFLO | VSSA | VSSA |
V | ||
| VREFHI - VREFLO | External Reference | 2.4 | VDDA |
V | |
| Conversion range | Internal Reference = 3.3 V Range | 0 | 3.3 | V | |
| Internal Reference = 2.5 V Range | 0 | 2.5 | V | ||
| External Reference | VREFLO | VREFHI | V |