SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| TPU | Power-up time | 500 | µs | |||
| Comparator input (CMPINxx) range | 0 | VDDA | V | |||
| Input referred offset error | Low common mode, inverting input set to 50mV | –20 | 20 | mV | ||
| Hysteresis(1) | 1x | 4 | 12 | 20 | LSB | |
| 2x | 17 | 24 | 33 | |||
| 3x | 25 | 36 | 50 | |||
| 4x | 30 | 48 | 67 | |||
| Response time (delay from CMPINx input change to output on ePWM X-BAR or Output X-BAR) | Step response | 21 | 60 | ns | ||
| Ramp response (1.65V/µs) | 26 | |||||
| Ramp response (8.25mV/µs) | 30 | ns | ||||
| PSRR | Power Supply Rejection Ratio | Up to 250 kHz | 46 | dB | ||
| CMRR | Common Mode Rejection Ratio | 40 | dB | |||