SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| CMPSS DAC output range | Internal reference | 0 | VDDA | V | |
| External reference | 0 | VDAC(4) | |||
| Static offset error(1) | –25 | 25 | mV | ||
| Static gain error(1) | –2 | 2 | % of FSR | ||
| Static DNL | Endpoint corrected | >–1 | 4 | LSB | |
| Static INL | Endpoint corrected | –16 | 16 | LSB | |
| Settling time | Settling to 1LSB after full-scale output change | 1 | µs | ||
| Resolution | 12 | bits | |||
| CMPSS DAC output disturbance(2) | Error induced by comparator trip or CMPSS DAC code change within the same CMPSS module | –100 | 100 | LSB | |
| CMPSS DAC disturbance time(2) | 200 | ns | |||
| VDAC reference voltage | When VDAC is reference | 2.4 | 2.5 or 3.0 | VDDA | V |
| VDAC load(3) | When VDAC is reference | 6 | 8 | 10 | kΩ |