SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To designate the stages in the product development cycle, TI assigns prefixes to the part numbers of all TMS320™ MCU devices and support tools. Each TMS320 MCU commercial family member has one of three prefixes: TMX, TMP, or TMS (for example, TMS320F28075). Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (with TMX for devices and TMDX for tools) through fully qualified production devices and tools (with TMS for devices and TMDS for tools).
Device development evolutionary flow:
| TMX | Experimental device that is not necessarily representative of the final device's electrical specifications | |
| TMP | Final silicon die that conforms to the device's electrical specifications but has not completed quality and reliability verification | |
| TMS | Fully qualified production device |
Support tool development evolutionary flow:
| TMDX | Development-support product that has not yet completed Texas Instruments internal qualification testing | |
| TMDS | Fully qualified development-support product |
TMX and TMP devices and TMDX development-support tools are shipped against the following disclaimer:
"Developmental product is intended for internal evaluation purposes."
TMS devices and TMDS development-support tools have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.
Predictions show that prototype devices (TMX or TMP) have a greater failure rate than the standard production devices. Texas Instruments recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.
TI device nomenclature also includes a suffix with the device family name. This suffix indicates the package type (for example, PTP) and temperature range (for example, T). Figure 9-1 provides a legend for reading the complete device name for any family member.
For device part numbers and further ordering information, see the TI website (www.ti.com) or contact your TI sales representative.
For additional description of the device nomenclature markings on the die, see the TMS320F2807x Real-Time MCUs Silicon Errata.
Figure 9-1 Device Nomenclature