SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Some ADC configurations are individually controlled by the SOCs, while others are controlled by each ADC module. Table 6-9 summarizes the basic ADC options and their level of configurability.
| OPTIONS | CONFIGURABILITY |
|---|---|
| Clock | By the module(1) |
| Resolution | Not configurable (12-bit resolution only) |
| Signal mode | Not configurable (single-ended signal mode only) |
| Reference voltage source | Not configurable (external reference only) |
| Trigger source | By the SOC(1) |
| Converted channel | By the SOC |
| Acquisition window duration | By the SOC(1) |
| EOC location | By the module |
| Burst mode | By the module(1) |