SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX(1)(2) | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
| VDD3VFL with respect to VSS | –0.3 | 4.6 | ||
| VDDOSC with respect to VSS | –0.3 | 4.6 | ||
| VDD with respect to VSS | –0.3 | 1.5 | ||
| Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
| Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current | Digital/analog input (per pin), IIK (VIN < VSS/VSSA or VIN > VDDIO/VDDA)(3) | –20 | 20 | mA |
| Total for all inputs, IIKTOTAL (VIN < VSS/VSSA or VIN > VDDIO/VDDA) | –20 | 20 | ||
| Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
| Free-Air temperature | TA | –40 | 125 | °C |
| Operating junction temperature | TJ | –40 | 150 | °C |
| Storage temperature(4) | Tstg | –65 | 150 | °C |