SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-5 provides more information about each memory type.
| MEMORY TYPE | ECC-CAPABLE | PARITY | SECURITY | HIBERNATE RETENTION | ACCESS PROTECTION |
|---|---|---|---|---|---|
| M0, M1 | Yes | – | – | Yes | – |
| D0, D1 | Yes | – | Yes | – | Yes |
| LSx | – | Yes | Yes | – | Yes |
| GSx | – | Yes | – | – | Yes |
| CPU/CLA MSGRAM | – | Yes | Yes | – | Yes |
| Boot ROM | – | – | – | N/A | – |
| Secure ROM | – | – | Yes | N/A | – |
| Flash | Yes | – | Yes | N/A | N/A |
| User-configurable DCSM OTP | Yes | – | Yes | N/A | N/A |