SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Some pins on the device have internal pullups or pulldowns. Table 5-2 lists the pull direction and when it is active. The pullups on GPIO pins are disabled by default and can be enabled through software. In order to avoid any floating unbonded inputs, the Boot ROM will enable internal pullups on GPIO pins that are not bonded out in a particular package. Other pins noted in Table 5-2 with pullups and pulldowns are always on and cannot be disabled.
| PIN | RESET ( XRS = 0) | DEVICE BOOT | APPLICATION SOFTWARE |
|---|---|---|---|
| GPIOx | Pullup disabled | Pullup disabled(1) | Pullup enable is application-defined |
| TRST | Pulldown active | ||
| TCK | Pullup active | ||
| TMS | Pullup active | ||
| TDI | Pullup active | ||
| XRS | Pullup active | ||
| VREGENZ | Pulldown active | ||
| ERRORSTS | Pulldown active | ||
| Other pins | No pullup or pulldown present | ||