SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Output X-BAR has eight outputs which can be selected on the GPIO mux as OUTPUTXBARx. The ePWM X-BAR has eight outputs which are connected to the TRIPx inputs of the ePWM. The sources for both the Output X-BAR and ePWM X-BAR are shown in Figure 5-4. For details on the Output X-BAR and ePWM X-BAR, see the Crossbar (X-BAR) chapter of the TMS320F2807x Real-Time Microcontrollers Technical Reference Manual.
Figure 5-4 Output X-BAR and ePWM X-BAR