SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MEMORY | SIZE | START ADDRESS | END ADDRESS | µDMA ACCESS | ENET DMA ACCESS | ECC/ PARITY | ACCESS PROTECTION | SECURITY |
|---|---|---|---|---|---|---|---|---|
| Boot ROM | 64K x 8 | 0x0000 0000 | 0x0000 FFFF | Parity | Yes(1) | |||
| Secure ROM | 32K x 8 | 0x0001 0000 | 0x0001 7FFF | Parity | Yes(1) | Yes | ||
| Flash | 512K x 8 | 0x0020 0000 | 0x0027 FFFF | ECC | Yes(1) | Yes | ||
| TI OTP(2) | 2K x 8 | 0x0038 0000 | 0x0038 07FF | ECC | Yes(1) | |||
| USER OTP | 2K x 8 | 0x003C 0000 | 0x003C 07FF | ECC | Yes(1) | |||
| C1 RAM | 8K x 8 | 0x1FFF C000 | 0x1FFF DFFF | Parity | Yes(1) | Yes | ||
| C0 RAM | 8K x 8 | 0x1FFF E000 | 0x1FFF FFFF | Parity | Yes(1) | Yes | ||
| S0 RAM | 16K x 8 | 0x2000 0000 | 0x2000 3FFF | Yes | Yes | Parity | Yes(1) | |
| S1 RAM | 16K x 8 | 0x2000 4000 | 0x2000 7FFF | Yes | Yes | Parity | Yes(1) | |
| S2 RAM | 16K x 8 | 0x2000 8000 | 0x2000 BFFF | Yes | Yes | Parity | Yes(1) | |
| S3 RAM | 16K x 8 | 0x2000 C000 | 0x2000 FFFF | Yes | Yes | Parity | Yes(1) | |
| E0 RAM | 16K x 8 | 0x2001 0000 | 0x2001 3FFF | Yes | Yes | ECC | Yes(1) | |
| CPU1 to CM MSGRAM0 | 2K x 8 | 0x2008 0000 | 0x2008 07FF | Yes | Yes | Parity | Yes(1) | Yes |
| CPU1 to CM MSGRAM1 | 2K x 8 | 0x2008 0800 | 0x2008 0FFF | Yes | Yes | Parity | Yes(1) | |
| CM to CPU1 MSGRAM0 | 2K x 8 | 0x2008 2000 | 0x2008 27FF | Yes | Yes | Parity | Yes(1) | Yes |
| CM to CPU1 MSGRAM1 | 2K x 8 | 0x2008 2800 | 0x2008 2FFF | Yes | Yes | Parity | Yes(1) | |
| CPU2 to CM MSGRAM0 | 2K x 8 | 0x2008 4000 | 0x2008 47FF | Yes | Yes | Parity | Yes(1) | Yes |
| CPU2 to CM MSGRAM1 | 2K x 8 | 0x2008 4800 | 0x2008 4FFF | Yes | Yes | Parity | Yes(1) | |
| CM to CPU2 MSGRAM0 | 2K x 8 | 0x2008 6000 | 0x2008 67FF | Yes | Yes | Parity | Yes(1) | Yes |
| CM to CPU2 MSGRAM1 | 2K x 8 | 0x2008 6800 | 0x2008 6FFF | Yes | Yes | Parity | Yes(1) | |
| Bit Band RAM Zone | 32M x 8 | 0x2200 0000 | 0x23FF FFFF | Yes | Yes | Parity | Yes(1) | |
| CAN A Message RAM | 4K x 8 | 0x4007 2000 | 0x4007 2FFF | Parity | Yes(1) | |||
| CAN B Message RAM | 4K x 8 | 0x4007 6000 | 0x4007 6FFF | Parity | Yes(1) | |||
| MCAN Message RAM | 17K x 8 | 0x4007 8000 | 0x4007 C3FF | ECC | Yes(1) | |||
| EtherCAT RAM (direct access) | 16K x 8 | 0x400A 1000 | 0x400A 4FFF | Yes | Parity | Yes(1) |