SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| MASTER MODE | ||||||
| S8 | tRXDMS | Rx Data setup time (high-speed mode) | 4 | ns | ||
| S8 | tRXDMS | Rx Data setup time (normal mode) | 14 | ns | ||
| S9 | tRXDMH | Rx Data hold time | 2 | ns | ||
| SLAVE MODE | ||||||
| S1 | tCLK_PER | SSIClk cycle time(1) | 12 × tc(CMCLK) | ns | ||
| S2 | tCLK_HIGH | SSIClk high time | 0.4 × tCLK_PER | ns | ||
| S3 | tCLK_LOW | SSIClk low time | 0.4 × tCLK_PER | ns | ||
| S12 | tRXDSSU | Rx Data setup time | 0 | ns | ||
| S13 | tRXDSH | Rx Data hold time | 4 × tc(CMCLK) | ns | ||