SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| Standard mode | |||||
| T0 | fmod | I2C module frequency | 7 | 12 | MHz |
| T1 | th(SDA-SCL)START | Hold time, START condition, SCL fall delay after SDA fall | 4.0 | µs | |
| T2 | tsu(SCL-SDA)START | Setup time, Repeated START, SCL rise before SDA fall delay | 4.7 | µs | |
| T3 | th(SCL-DAT) | Hold time, data after SCL fall | 0 | µs | |
| T4 | tsu(DAT-SCL) | Setup time, data before SCL rise | 250 | ns | |
| T5 | tr(SDA) | Rise time, SDA | 1000 | ns | |
| T6 | tr(SCL) | Rise time, SCL | 1000 | ns | |
| T7 | tf(SDA) | Fall time, SDA | 300 | ns | |
| T8 | tf(SCL) | Fall time, SCL | 300 | ns | |
| T9 | tsu(SCL-SDA)STOP | Setup time, STOP condition, SCL rise before SDA rise delay | 4.0 | µs | |
| T10 | tw(SP) | Pulse duration of spikes that will be suppressed by filter | 0 | 50 | ns |
| T11 | Cb | capacitance load on each bus line | 400 | pF | |
| Fast mode | |||||
| T0 | fmod | I2C module frequency | 7 | 12 | MHz |
| T1 | th(SDA-SCL)START | Hold time, START condition, SCL fall delay after SDA fall | 0.6 | µs | |
| T2 | tsu(SCL-SDA)START | Setup time, Repeated START, SCL rise before SDA fall delay | 0.6 | µs | |
| T3 | th(SCL-DAT) | Hold time, data after SCL fall | 0 | µs | |
| T4 | tsu(DAT-SCL) | Setup time, data before SCL rise | 100 | ns | |
| T5 | tr(SDA) | Rise time, SDA | 20 | 300 | ns |
| T6 | tr(SCL) | Rise time, SCL | 20 | 300 | ns |
| T7 | tf(SDA) | Fall time, SDA | 11.4 | 300 | ns |
| T8 | tf(SCL) | Fall time, SCL | 11.4 | 300 | ns |
| T9 | tsu(SCL-SDA)STOP | Setup time, STOP condition, SCL rise before SDA rise delay | 0.6 | µs | |
| T10 | tw(SP) | Pulse duration of spikes that will be suppressed by filter | 0 | 50 | ns |
| T11 | Cb | capacitance load on each bus line | 400 | pF | |