SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For applications that do not need to use all functions of the device, Table 6-12 lists acceptable conditioning for any unused pins. When multiple options are listed in Table 6-12, any are acceptable. Pins not listed in Table 6-12 must be connected according to the Pin Attributes table.
| SIGNAL NAME | ACCEPTABLE PRACTICE |
|---|---|
| Analog | |
| VREFHIx | Tie to VDDA |
| VREFLOx | Tie to VSSA |
| ADCINx (except DAC pins) |
|
| ADCINx (DAC pins) |
|
| Digital | |
| GPIOx |
|
| X1 | Tie to VSS |
| X2 | No Connect |
| TCK |
|
| TDI |
|
| TDO | No Connect |
| TMS | No Connect |
| TRSTn | Pulldown resistor (2.2 kΩ or smaller) |
| ERRORSTS | No Connect |
| FLT1 | No Connect |
| FLT2 | No Connect |
| Power and Ground | |
| VDD | All VDD pins must be connected per the Pin Attributes table. |
| VDDA | If a dedicated analog supply is not used, tie to VDDIO. |
| VDDIO | All VDDIO pins must be connected per the Pin Attributes table. |
| VDD3VFL | Must be tied to VDDIO |
| VDDOSC | Must be tied to VDDIO |
| VSS | All VSS pins must be connected to board ground. |
| VSSA | If a dedicated analog ground is not used, tie to VSS. |
| VSSOSC | If an external crystal is not used, this pin may be connected to the board ground. |