SCDS457A may 2023 – june 2023 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The low on-resistance and ultra flat response enable the TMUX4827 to have an extremely low THD+N. This results in little to no impact in audio fidelity, even in high performance systems. This allows the system designed to save a significant portion of board area without impacting signal integrity.
Because this device has such a low on-resistance, it can be used in applications with very low output speaker impedance such as 8 Ω or 4 Ω systems. In these applications, the current through the switch can increase drastically, causing self heating.