SCDS457A may 2023 – june 2023 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX4827 operates across a wide supply range from 1.8 to 5.5 V, while supporting input or output signals from -12 V to 12 V
Power-supply bypassing improves noise margin and prevents switching noise propagation from the supply rails to other components. Good power-supply decoupling is important to achieve optimum performance. For improved supply noise immunity, use a supply decoupling capacitor ranging from 0.1 μF to 10 μF at VDD to ground. Place the bypass capacitors as close to the power supply pin of the device as possible using low-impedance connections. TI recommends using multi-layer ceramic chip capacitors (MLCCs) that offer low equivalent series resistance (ESR) and inductance (ESL) characteristics for power-supply decoupling purposes. For very sensitive systems, or for systems in harsh noise environments, avoiding the use of vias for connecting the capacitors to the device pins may offer superior noise immunity. The use of multiple vias in parallel lowers the overall inductance and is beneficial for connections to ground and power planes. Always confirm that the ground (GND) connection is established before supplies are ramped.