SCDS457A may 2023 – june 2023 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to GND | Supply voltage | -0.5 | 6 | V |
VSEL to GND | Logic control input pin voltage | -0.5 | 6 | V |
VS or VD to GND | Source or drain voltage (Sx, Dx) to ground | -13 | 13 | V |
VS to VD or VS | Source to drain or source (same channel)(4) | -15 | 15 | V |
Source to drain or source (separate channel)(3) | -24 | 24 | V | |
ISEL | Logic control input pin current | -30 | 30 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC + 10 %(5) | mA | |
TA | Ambient temperature | -55 | 150 | °C |
Tstg | Storage temperature | -65 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot | Total power dissipation(8) | 750 | mW |