TMUX4827 is
part of the beyond the supply switches and multiplexers
family of devices. This means that this device can switch
signals from -12 V to 12 V with a
low voltage supply from 1.8 to 5.5 V. Additionally, the TMUX4827 features
powered-off protection, which by design keeps the switches open
even when there is no supply. This unique feature combination
enables the TMUX4827 to be
extremely versatile for a wide variety of applications such as
boosted outputs and high common mode offsets.