SCDS457A may 2023 – june 2023 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Since the TMUX4827 has such a low on-resistance, large continuous currents can be passed through the switch with minimal attenuation. This can cause the device to self heat and may cause damage or instability. To prevent this, the TMUX4827 has integrated over-temperature protection. When the internal temperature reaches 150°C, the switch opens and the device will stop self heating. The over temperature performance is specified within the Electrical Specifications table.