SCDS457A may 2023 – june 2023 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Legend | |
---|---|
Power | Input |
Input or Output | Ground |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | S1A | I/O | Source pin 1A. Can be an input or output. |
A2 | SEL | I | Logic control input. Controls the switch connection as provided in Table 8-1. |
A3 | S2A | I/O | Source pin 2A. Can be an input or output. |
B1 | D1 | I/O | Drain pin 1. Can be an input or output. |
B2 | GND | GND | Ground (0 V) reference |
B3 | D2 | I/O | Drain pin 2. Can be an input or output. |
C1 | S1B | I/O | Source pin 1B. Can be an input or output. |
C2 | VDD | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. Controls the switch connection as provided in Table 8-1 |
C3 | S2B | I/O | Source pin 2B. Can be an input or output. |