SCDS457A may 2023 – june 2023 TMUX4827
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VDD = 2.5 V to 5.5 V VS = –12 V to +12 V ID = –100 mA |
25°C | 0.13 | 0.16 | Ω | |
–40°C to +85°C | 0.225 | Ω | |||||
–40°C to +125°C | 0.250 | Ω | |||||
RON | On-resistance | VDD = 1.8 V to 2.5 V VS = –12 V to +12 V ID = –100 mA |
25°C | 0.19 | 0.22 | Ω | |
–40°C to +85°C | 0.25 | Ω | |||||
–40°C to +125°C | 0.3 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VDD = 2.5 V to 5.5 V VS = –12 V to +12 V ID = –100 mA |
25°C | 0.002 | 0.03 | Ω | |
–40°C to +85°C | 0.03 | Ω | |||||
–40°C to +125°C | 0.05 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VDD = 1.8 V to 2.5 V VS = –12 V to +12 V ID = –100 mA |
25°C | 0.003 | 0.035 | Ω | |
–40°C to +85°C | 0.04 | Ω | |||||
–40°C to +125°C | 0.06 | Ω | |||||
RON FLAT | On-resistance flatness | VDD = 2.5 V to 5.5 V VS = –12 V to +12 V ID = –100 mA |
25°C | 0.001 | 0.01 | Ω | |
–40°C to +85°C | 0.05 | Ω | |||||
–40°C to +125°C | 0.07 | Ω | |||||
RON FLAT | On-resistance flatness | VDD = 1.8 V to 2.5 V VS = –12 V to +12 V ID = –100 mA |
25°C | 0.003 | 0.015 | Ω | |
–40°C to +85°C | 0.07 | Ω | |||||
–40°C to +125°C | 0.09 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –100 mA | –40°C to +125°C | 0.001 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | Switch state is off VS = ±12 V / 0 V VD = 0 V / ±12 V |
25°C | 0.02 | µA | ||
–40°C to +85°C | -0.1 | 0.1 | µA | ||||
–40°C to +125°C | -1 | 1 | µA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | Switch state is on VS = VD = ±12 V |
25°C | 0.02 | µA | ||
–40°C to +85°C | -0.1 | 0.1 | µA | ||||
–40°C to +125°C | -1 | 1 | µA | ||||
IS(POFF) | Source powered-off leakage current(1) | VDD = 0 V VS = ±12 V / 0 V VD = 0 V / ± 12 V |
25°C | 0.02 | µA | ||
–40°C to +85°C | -0.1 | 0.1 | µA | ||||
–40°C to +125°C | -2 | 2 | µA | ||||
ID(POFF) | Drain powered-off leakage current(1) | VDD = 0 V VS = ±12 V / 0 V VD = 0 V / ± 12 V |
25°C | 0.02 | µA | ||
–40°C to +85°C | -0.1 | 0.1 | µA | ||||
–40°C to +125°C | -2 | 2 | µA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.1 | 5.5 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.6 | V | ||
IIH | Input leakage current | –40°C to +125°C | 1 | 80 | nA | ||
IIL | Input leakage current | –40°C to +125°C | -10 | -1 | nA | ||
CIN | Logic input capacitance | –40°C to +125°C | 5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0 V, 5 V, or VDD | 25°C | 55 | 125 | µA | |
–40°C to +85°C | 130 | µA | |||||
–40°C to +125°C | 140 | µA |