SCDS485A July 2025 – September 2025 TMUX5411 , TMUX5412 , TMUX5413
PRODUCTION DATA
Off isolation is defined as the ratio of the signal at the drain pin (Dx) of the device when a signal is applied to the source pin (Sx) of an off-channel. The characteristic impedance, Z0, for the measurement is 50Ω. Figure 6-7 shows the setup used to measure off isolation. Use off isolation equation to compute off isolation.
Figure 6-7 Off Isolation Measurement
Setup