SCDS485A July 2025 – September 2025 TMUX5411 , TMUX5412 , TMUX5413
PRODUCTION DATA
The TMUX541x has 1.8V logic compatible control for all logic control inputs. 1.8V logic level inputs allows the TMUX541x to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. For more information on 1.8V logic implementations, refer to Simplifying Design with 1.8 V logic Muxes and Switches.