SCDS485A July 2025 – September 2025 TMUX5411 , TMUX5412 , TMUX5413
PRODUCTION DATA
Crosstalk is defined as the ratio of the signal at the drain pin (Dx) of a different channel, when a signal is applied at the source pin (Sx) of an on-channel. The characteristic impedance, Z0, for the measurement is 50Ω. Figure 6-8 shows the setup used to measure, and the equation used to compute crosstalk.
Figure 6-8 Channel-to-Channel Crosstalk Measurement Setup