SCDS485A July   2025  – September 2025 TMUX5411 , TMUX5412 , TMUX5413

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Recommended Operating Conditions
    5. 5.5  ±15V Dual Supply: Electrical Characteristics 
    6. 5.6  ±15V Dual Supply: Switching Characteristics 
    7. 5.7  48V Single Supply: Electrical Characteristics 
    8. 5.8  48V Single Supply: Switching Characteristics 
    9. 5.9  12 V Single Supply: Electrical Characteristics 
    10. 5.10 12V Single Supply: Switching Characteristics 
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  tON and tOFF Time
    5. 6.5  Propagation Delay
    6. 6.6  Charge Injection
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + Noise
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
    4. 7.4 Device Functional Modes
      1. 7.4.1 Truth Tables
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application - Gain Switching
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Application Curve
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

TMUX5411 TMUX5412 TMUX5413 16-Pin PW (TSSOP) & DYY (SOT-23-THN)
            Package (Top View)Figure 4-1 16-Pin PW (TSSOP) & DYY (SOT-23-THN) Package (Top View)
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME TSSOP & SOT-23-THN
D1 2 I/O Drain pin 1. Can be an input or output.
D2 15 I/O Drain pin 2. Can be an input or output.
D3 10 I/O Drain pin 3. Can be an input or output.
D4 7 I/O Drain pin 4. Can be an input or output.
GND 5 P Ground (0 V) reference.
N.C. 12 No internal connection. Can be shorted to GND or left floating
S1 3 I/O Source pin 1. Can be an input or output.
S2 14 I/O Source pin 2. Can be an input or output.
S3 11 I/O Source pin 3. Can be an input or output.
S4 6 I/O Source pin 4. Can be an input or output.
SEL1 1 I Logic control input 1, has internal pull-down resistor. Controls channel 1 state as provided in Table 7-2.
SEL2 16 I Logic control input 2, has internal pull-down resistor. Controls channel 2 state as provided in Table 7-2.
SEL3 9 I Logic control input 3, has internal pull-down resistor. Controls channel 3 state as provided in Table 7-2.
SEL4 8 I Logic control input 4, has internal pull-down resistor. Controls channel 4 state as provided in Table 7-2.
VDD 13 P Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND
VSS 4 P Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10 µF between VSS and GND. In single-supply applications, this pin should be connected to ground.
I = input, O = output, I/O = input and output, P = power.